The ultra-compact and durable SIRIUS soft starters and motor starters are outstanding thanks to their innovative hybrid switching technology for efficient, energy-saving switching. These rugged, space-saving devices are available for numerous applications, including fail-safe versions.
Exactly the right choice for demanding electrical engineers: SIRIUS Hybrid soft starters and motor starters enable high plant transparency, are easy to integrate into automation thanks to TIA, and save space in the control panel.
The most innovative way to start motors
Soft starters and motor starters from the extensive SIRIUS Hybrid portfolio play a crucial role in creating a better, faster, safer, and more flexible and efficient production that thoroughly exploits all the benefits of digitalization.
Innovative hybrid switching technology is at the heart of every device. This ensures highly efficient, energy-saving switching, is low-maintenance and durable, and supports exceptionally compact designs that save space in the control panel.
That’s why SIRIUS Hybrid soft starters and motor starters are an economical investment in every way.
Thanks to an extensive product range that includes fail-safe versions, SIRIUS Hybrid soft starters and motor starters are available for virtually every application.
As part of Totally Integrated Automation (TIA), all SIRIUS Hybrid devices are extremely simple to integrate into automation and support the digital transformation of industry.
Engineering time is reduced even more thanks to a comprehensive service offering that includes continuous access to expert knowledge about frequently changing standards, current CAx data, and open interfaces and comprehensive support in all matters associated with panel building.
With their numerous benefits, SIRIUS Hybrid soft starters and motor starters are a key part of the perfect control panel, from design and function to cost-effectiveness. That’s control perfection with SIRIUS industrial controls.
Economical and durable
The advanced hybrid switching technology used in the SIRIUS Hybrid soft starters and motor starters is energy-saving, rugged, and low-maintenance.
Scalable and safe
The SIRIUS Hybrid soft starters and motor starters – which are suitable for three-phase motors from 0.09 to 1,200 kilowatts – are also available in fail-safe versions.
Space-saving and flexible
The extremely compact SIRIUS Hybrid soft starters and motor starters save space in the control panel and can be used in a variety of applications, thanks to their specific functions.
Control perfection in all areas of industrial controls
SIRIUS industrial controls: consistently coordinated components for starting, protecting, switching, commanding, signaling, monitoring, and responding that are comprehensively designed, usable worldwide without modification, and suitable for all applications in the area of industrial controls.
SIRIUS Hybrid soft starters and motor starters are continuously undergoing development to equip the controls to reliably handle all current and future requirements. Learn all about the most important innovations!
Похоже, вы используете браузер, который не поддерживается. Обратите внимание: это может повлиять на отображение сайта и его юзабилити. Мы рекомендуем скачать последнюю версию браузера или установить другой.