SIMATIC HMI Basic Panels

Cost-effective operation and monitoring in the 2nd Generation
With their sophisticated HMI basic functions, SIMATIC HMI Basic Panels 2nd generation are the ideal entry-level series for simple HMI applications. The device series offers panels with 4", 7", 9" and 12" displays, and combined key or touch operation The innovative widescreen displays are high resolution with 64,000 colors. They can be installed in portrait mode and are especially energy-efficient due to their 100% dimmable brightness. The innovative user interface opens up a wide range of operations with improved usability through new controls and graphics. The USB interface allows you to connect a keyboard, mouse and barcode scanner and supports easy archiving of data on a USB stick.

Ready for Hannover Messe 2022
Visit us at Hannover Messe from May 30 to June 2, 2022, and experience firsthand our motto for the trade fair: “Let’s combine real and digital worlds for a sustainable tomorrow.”
Register today for your free ticket and to take advantage of other great event offers.
We’re ready to see you once again and for inspiring conversations!
The HMI Basic Panels 2nd Generation at a glance
• Ideal entry-level range for simple HMI applications
• Engineered in the TIA Portal
• Mounting compatibility with SIMATIC HMI Comfort Panels
and existing SIMATIC HMI Basic Panels 4“ and 6“
• Flexible scalability within the HMI range
• High-resolution, dimmable wide-screen displays with 64.000 colors
• Innovative user interface and improved usability
thanks to new controls and graphics
• Touch / key functionality for intuitive operation
• Interface for connection with various PLCs
• Versions for PROFIBUS or PROFINET
• Archiving via USB stick
Improved process quality
Visualization allows for considerably increased process quality with compact plants or smaller applications. Featuring all important HMI basic functions, SIMATIC HMI Basic Panels 2nd Generation thus open up completely new possibilities in terms of operation and monitoring also in the field of mechanical engineering at a particularly attractive price.
Like all other devices in our product range, Basic Panels 2nd Generation offer proven SIMATIC quality and, regardless of display size, numerous software functions as standard – for example, alarm logging, recipe management, trend functions and language switching.
SIMATIC HMI Basic Panels 2nd Generation - Standard devices
All devices of the SIMATIC HMI Basic Panel family are characterized by the same set of basic functions regardless the chosen size of the device. For technical data and a short description see the device list below
Panel for HMI tasks of limited complexity. 4 inch widescreen Touch panel with color display and 4 function keys.
The KTP400 Basic is designed for the use in PROFINET networks; particularly suitable for cramped space conditions directly at the machine especially in combination with SIMATIC S7-1200 controllers but also with other controllers.
7 inch widescreen touch panel with color display and 8 function keys
Basic Panel for HMI tasks in the lower and medium performance range with SIMATIC S7-1200 controllers but also with other controllers.
The KTP700 Basic is available in two versions: KTP700 Basic with an Ethernet interface and KTP700 Basic DP for MPI/PROFIBUS DP connections.
9 inch widescreen touch panel with color display and 8 function keys
Basic Panel for HMI tasks in the medium performance range with SIMATIC S7-1200 controllers but also with other controllers. With regard to screen size and resolution the KTP900 meets higher requirements.
The KTP900 Basic is only available in a version with an Ethernet interface for the use in PROFINET networks.
12 inch widescreen touch panel with color display and 10 function keys
HMI devices for tasks in the medium performance range for the use in PROFINET or PROFIBUS networks.
The KTP1200 Basic is the ideal HMI-component for the medium and upper S7-1200 controller systems. With regard to screen size and resolution the KTP1200 meets higher requirements.
SIPLUS Basic Panels - Coated versions for extreme environmental conditions
For simple automation tasks under extreme environmental conditions, special refined SIPLUS versions are available offering increased operational reliability.
Beneefits of the SIPLUS HMI Basic Panels at a glance:
• Resistance to aggressive chemical, biological, and mechanically active gases and salt mist
• Protected from condensation (ice formation is allowed!)
• High reliability across an extended temperature range (-25°C to +70°C), in the start-up phase as well as during operation
• Flexible adaptation to any application thanks to extended site altitude from –1000 to + 5000 meters
• High productivity and investment protection through minimal downtimes and performance losses
Starterkits with SIMATIC S7-1200 or Logic Module LOGO!
Siemens offers Basic Panel Starter Kits in conjunction with the Basic Controller SIMATIC S7-1200 as well as the Logic Module LOGO!.
SIMATIC S7-1200 Starter Kits make it quick and easy to implement your basic automation tasks.
Siemens offers two SIMATIC S7-1200 Starter Kits in conjunction with SIMATIC Basic Panels of the second generation and STEP 7 Basic (TIA Portal) Engineering SW to provide flexible and economical solutions in industrial automation
Benefit from the numerous advantages of our Starter Kits!
* The Engineering package SIMATIC STEP 7 Basic (TIA Portal) also comprises SIMATIC WinCC Basic (TIA Portal) configuration software.
Starter Kit SIMATIC S7-1200 CPU 1212 and SIMATIC HMI KTP400 Basic
Starter Kit comprises
1 x SIMATIC S7-1200 CPU 1212C AC/DC/RLY
1 x Input Simulator
1 x SIMATIC HMI KTP400 Basic PN
1 x SIMATIC STEP 7 Basic (TIA Portal)*
1 x IE TP Cord 2m
1 x Documentation Collection CD
Article No. 6AV6651-7KA01-3AA4
Starter Kit SIMATIC S7-1200 CPU 1212 and SIMATIC HMI KTP700 Basic
Starter Kit comprises
1 x SIMATIC S7-1200 CPU 1212C AC/DC/RLY
1 x Input Simulator
1 x SIMATIC HMI KTP700 Basic PN
1 x SIMATIC STEP 7 Basic (TIA Portal)*
1 x IE TP Cord 2m
1 x Documentation Collection CD
Article No. 6AV6651-7DA01-3AA4
For price-conscious beginners there are LOGO! 8 Starter Kits – individually equipped to meet your needs. Use these affordable complete packages to learn more about the advantages and possibilities of the logic module in a quick and easy manner. You can also implement communication with SIMATIC S7 CPUs and SIMATIC HMI without any problems. For this reason combined Starter Kits LOGO! 8 and HMI Basic Panels are available.
Starter Kit LOGO! 8 12 /24RCE and SIMATIC HMI KTP400 Basic
Starter Kit comprises:
1 x LOGO! 8 12/24 RCE
1 x LOGO! Power
1 x LOGO! Soft Comfort V8
1 x SIMATIC HMI KTP400 Basic PN
1 x SIMATIC WinCC Basic (TIA Portal)
1 x Ethernet cable
Article No. 6AV2132-0KA00-0AA1
Starter Kit LOGO! 8 12 /24RCE and SIMATIC HMI KTP700 Basic
Starter Kit comprises:
1 x LOGO! 8 12/24 RCE
1 x LOGO! Power
1 x LOGO! Soft Comfort V8
1 x SIMATIC HMI KTP700 Basic PN
1 x SIMATIC WinCC Basic (TIA Portal)
1 x Ethernet cable
Article No. 6AV2132-3GB00-0AA1