Photovoltaic Plant Control - a SICAM application

Maximum efficiency in controlling Photovoltaic Power Plants
The use of renewable energy sources is growing at a tremendous pace, especially photovoltaic power, a development that is presenting grids with new challenges. These include maintaining reliable stability at all times despite fluctuating levels of decentrally generated energy being fed into the grid. The answer to this is an intelligent infrastructure combined with smart automation solutions. Reliable, grid code conform control and monitoring of supplied power is one of the corner stones for stable operation of a photovoltaic plant. Photovoltaic Plant Control meets these challenges.
Photovoltaic Plant Control - a SICAM application: reliable control and monitoring of photovoltaic plants
Photovoltaic Power Plants provide meanwhile a significant share within the generation mix as guaranteeing CO2 free and cheap energy. Reliable, grid code conform real time control and monitoring of supplied power based on the well-known Siemens RTU product family ensures meeting regulatory requirements while providing highest efficiency in engineering, operation and maintenance.The benefits of Photovoltaic Plant Control at a glance
Photovoltaic Plant Control - on the safe side 24/7
Photovoltaic Plant Control ensures reliable, grid code conform control and monitoring of supplied power by photovoltaic plants. Photovoltaic Plant Control ensures continuous supply of renewable energy controlling the plant active and reative power output by also integrating capacitor banks and battery storage systems.
Photovoltaic Plant Control keeps an eye on everything
With Photovoltaic Plant Control you improve functional security in controlling and monitoring your photovoltaic power plant output using state of the art security mechanisms.
Photovoltaic Plant Control - a SICAM application: smart migration, seamless integration
Intelligent power plant control with minimum hardware footprint. Photovoltaic Plant Control can be seamlessly integrated into existing photovoltaic power plants end earns points through the solid interplay between automation and remote control. Thanks open interfaces and international standars, the solution supports unlimited migration and maintenance is performed through easy plug & play functionality