PSS®SINCAL – simulation software for analysis and planning of electric and pipe networks

PSS®SINCAL is used in over
-
by transmission and distribution planning engineers, protection engineers, consultants, power plant and industrial network operators, operations planning engineers, IT professionals, researchers, and more.
Independently or simultaneously analyze the impacts of low, medium, and high-voltage networks
Through its modular design, PSS®SINCAL is highly flexible and customizable. It offers a wide variety of analysis functions for the planning, design and operation of power systems, allowing you to simulate and study: power quality, frequency stability, distributed generation interconnection, protection coordination, restoration of supply, economic driven design decisions, and more.Find your application
Key features and highlights at a glance
Graphical user interface
- Geographical visualization capability that reflects the interactiveness of a GIS application
- Interactive web-based overlay of online and offline background maps
- Integrated network editor and report generator (List & Label) to simplify the presentation of data / analysis
- Network models can be maintained in multi-dimensional view (schematic, geographic) for different tasks with comparison options
- Expert mode (ExpMode) for the dynamic and transient engine PSS®NETOMAC
The platform
- Interactive visualization of network models in schematic, geographic or multi-layer diagrams
- Extensive data modeling of all types of equipment including smart grid data models
- Open architecture for easy data exchange and IT integration including: Geographic Information Systems (GIS), SCADA, Distribution Management Systems (DMS), and Meter Data Management Systems (MDMS)
- Advanced algorithms with multiple modules i.e. Power Flow and Fault Analysis, Contingency Analysis/Probabilistic Reliability, Network Optimization, Transient Stability, EMT and Eigenvalues, Harmonics and Flicker evaluation, Protection simulation & coordination, Grid Code Compliance
Network model
- From a simple bus-branch to a full substation model PSS®SINCAL can run various co-simulations off of a single network model
- Network modeling can be done within a simple balanced up to a full four wire system or complete transposed system
- Large network model can be simulated with timestamps, variants, scenarios, and can be split into separate models via the “include network” option
Simulation engine
- High-level algorithms that are optimized for precision and performance
- As the complexity of the data is adapted to the task, the program works targeted-oriented, with high-speed including parallel processing
- Modeling options are not limited in network structure, phases or frequency
- Fully integrated modular structure allows users to customize their license according to their needs
Project management
- Model management is based on standard databases (i.e., SQLite, Microsoft® Access®, ORACLE® or SQL Server)
- Users can perform and track various analysis by working off a single master database
- Changes can be tracked and users can reference the initial case
- Distributed databases can be temporarily linked together and reconfigured via “include networks”
Whitepaper: Protecting the Electrical Grid
The electric grid is changing. With an industry shift towards greener energy, utilities are facing new challenges as wind and solar plant connections increase at both the transmission and distribution levels. Within this whitepaper, learn about the emerging technical challenges for distribution and transmission protection engineers, possible options for mitigation strategies, and how to leverage simulation and visualization tools to better understand the challenges presented.
Strengthening Modeling Capabilities in Graphical Model Editor (GMB)
Modeling autonomous and coordinated operation of power systems in steady-state and dynamic simulation is crucial for future network planning and operation. PSS®SINCAL provides the possibility to implement different concepts of modern operation by simplified central and decentral model communication. New functions, blocks and a completely revised functional documentation support users in creating user-defined models in GMB.
Improvement in Handling of Line Couplings and Extensions for Disconnected Lines
If parallel coupled lines are disconnected by events or for maintenance purposes and are optionally earthed at the terminals, it may have an impact on operation and protection of the active line. Furthermore, induced currents and voltages occur in the switched-off lines, which have to be observed. By considering couplings (defined by zero phase coupling or coupling data) as well as using the new earthing disconnector PSS®SINCAL provides new network modeling options for isolation and protection coordination.
Protection Analysis - Pickup Security (PSA)
The operating currents occurring in the network must not lead to the pickup of the protection systems, the protection devices must therefore be able to differentiate reliably between load and short-circuit current. By checking the pickup security in the protection analysis, it can be ensured that operating currents that occur, taking into account a security factor, certainly do not lead to the pickup of the protection devices.
Improved Excel import
With the Excel import functionality in PSS®SINCAL , you can import network or protection data into PSS®SINCAL. The Excel import dialog has been improved and adapted to the users workflow.
Extension of the Multi-User Master Database (PM)
When working with multiple users or teams on complex network models, certain requirements must be fulfilled in order to manage a common network model to track the changes of individual users and keep the network model consistent. In the current version, the Multi-User Master Database is extended so that the administration can be opened directly without loading the network data and graphics, client users are automatically informed about updates in the Master Database when they open their network, and users can change their password without the intervention of the administrator. In addition, the administrator is supported in managing the master network in such a way that changes in the publications of the users are highlighted in the preview of the network graphic. These enhancements lead to a significantly increased efficiency in sharing a common network model.
*New module* Network Stress Test
Stochastic simulation and interactive visualization of the impacts of rising EVs or DERs on your system.
With the increasing development of electromobility, electric vehicles (EVs) will start to have a large impact on the distribution grid. The grid will become more unpredictable as the connection points and magnitude of the e-car charging stations or DER are unknown, and the network load varies by time and location. Standard load flow studies will no longer be enough to ensure reliability. Distribution utilities will need to leverage state-of-the-art technologies in order to prepare their grids for the future.
With the new PSS®SINCAL Network Stress Test module, distribution grid planners can easily simulate the current and future impacts of e-mobility or DER on their networks. This means that utilities can now understand how their networks will be affected over-time by the increasing penetration of EV charging stations or DER and identify future requirements for network enhancements. Through this stochastic approach, grid planners can save time through no longer needing to rely on trial and error approaches with hundreds of what if scenarios.
Seamlessly link and manage external network equipment documents
Easily manage all your documents related to network equipment such as transformers or protection devices. This new feature enables you to link external documents, such as PDF files or Word documents, to network elements, store/manage the links, and view the most up-to-date linked document directly within the PSS®SINCAL GUI.
Efficiently build user specific solutions with the new Python™ automation documentation
Python™ is an increasingly important language for user-defined programs. With the new documentation of PSS®SINCAL COM-Server architecture, users can speed up the usage of this programming language to automate user interface access, GUI development, calculation automation, and data management. Save scripting time by leveraging copy and paste program snippets, and ready to use examples for programmed features.
Highly detailed load modelling and split trimming from Feeder
Utilize forecast data that in general is split between load and generation PSS®SINCAL meter devices which were already handling real-time and historian data can now trim two different elements groups with profiles in parallel. In addition, users can select between various scaling or trimming algorithms to quickly adjust loads and distributed generation during long term (e.g. year) evaluation to speed up the simulation time.
Simulate user-defined contingencies and Remedial Action Schemes by scenarios
Utilize the already existing scenarios which can contain any kind of network changes for Contingency Analysis. Easily set-up, simulate, and evaluate user-defined contingencies and Remedial Action Schemes (RAS) which support your daily operation planning actions or reflect your company-specific planning criteria.
Innovative evaluation and documentation of thermal damages and new backup protection schemas in the Protection Security Assessment
With the new matrix overview, you can quickly get an overview about the reliability of the networks concerning the thermal damage of elements caused by short circuits. Define protection backup strategies or have user-defined backup protection devices for each protection location.
Support unbalanced networks also in Feeder Evaluation
Automatically detect, build, evaluate, and highlight the feeders within your unbalanced distribution network. This new feature enables you to quickly evaluate the network configuration, get an overview of the key parameters of large networks, and review reconfiguration/restoration options in case of feeder outages.
Extended modeling of dynamic network elements
With the increase of DERs in the distribution grids, planners need to consider the resulting impacts on the analyses of steady-state and dynamic power system behavior. This is possible with the new concept of Multiple Input Multiple Output (MIMO) models which enable users to model modern and future system concepts. Users can adequately model DERs representing each phase individually to provide a more realistic view.
New elements to support the Russian Market
Users can now model completely new (3-node connected) elements including dual reactor and split winding transformers based on name plate values and without the need to recalculate input data. This element modelling also supports the already existing GOST Standard in a more detailed way.
Achieve network layout compliance with Short Circuit and Arc Flash
PSS®SINCAL v15.5 supports you to achieve network layout compliance when working with standards for Arc Flash Hazard and Short Circuit Analysis. The new version will support - in addition to the already supported standards - the new standards IEEE1584 2018 (with NFPA 70E), IEEE C37 2016, and IEEE C37 initial load.
Improved functionality and efficiency of Harmonic Analysis
Run detailed harmonic analysis with the new automated contingency simulation capabilities. This enables you to get a better understanding of harmonic distortions with all elements in service and during contingency situations. Automatically create resonance networks.
*NEW Module* Efficiently automate sizing and placement of Energy Storage
With the Energy Storage Sizing and Positioning Module, simplify simulation of Non-Wired Alternatives (NWA) to mitigate reliability concerns within your volatile network. By using a simple workflow support wizard, this new feature will automatically generate the required location and size of energy storage. No longer rely on a time-consuming trial and error approach when modeling batteries.
Reduce simulation time and increase focus of Hosting Capacity Analysis
With just one simulation, you can now quickly determine the maximum DG capacity for multiple or single nodes at once. This module was further enhanced with the ability to automatically determine critical operating points – allowing you focus on time periods that matter.
Utilize enhancements to the Protection Security Assessment (PSA) module
Utilities need to run many simulations when checking the accuracy of protection device settings. The PSA module enables you to check the full network with different fault types and view the results in a comprehensive graphic visualization. With v15.5, PSA now includes breaker outage, thermal destruction time with switching sequence consideration, and pickup safety margins.
Experience higher model flexibility and validity for Torsional Analysis
Utilizing the expert mode of the dynamic engine of PSS®SINCAL platform (PSS®NETOMAC) users have new possibilities in handling of various generator masses on drive shafts. With the enhanced capabilities of air-gap torque distribution as well as park transformation control, users immediately achieve value by experiencing a higher degree of flexibility in modeling and inturn achieving higher grid utilization.
New user-defined models for GMB to quickly create subsystems and reuse control functions
Graphical Model Builder (GMB) is our graphical modeling tool for the entire PSS® Portfolio with the focus on user-defined models. Newly extended model types (FCT) now allow a way of creating subsystems and the ability to efficiently reuse of control functions. This also includes enhancements to the linking and set-up options of DLLs. In addition, several minor improvements have been made to this tool to create a better user experience.
Enabling power engineers to kick-start their career
With various options for PSS®SINCAL/PSS®NETOMAC academic users, power engineering students and researchers around the world can start using an enhanced system planning software to facilitate a modern and future ready education. Take a look below at the options available for individual students, courses and labs, and research projectsSupport links
-
Find software downloads for PSS® SINCAL Platform, detailed release notes, and more.
-
Fast expert support for all your technical queries concerning PSS® products.
-
The easy way to submit, track, and vote on PSS®E, PSS®MUST, PSS®ODMS, PSS®MOD, and PSS®SINCAL product ideas. To request access, contact sue.kapusta@siemens.com.
-
Fill out the PSS®SINCAL Evaluation Request form to try out the various capabilities of PSS®SINCAL!