S Series: SM Engines
Lean burn and electronically carbureted the SM series of gas engines provide an excellent solution for power generation, cogeneration and trigeneration applications. Fueled by natural gas, landfill and sewage gas and propane LPG, outputs range from 1055 to 1100 kWb when fueled with natural gas, landfill or sewage gas in 50 Hz and 60 Hz configurations. When fueled with propane or LPG, outputs are from 275 to 906 kWb at 50 Hz and 60 Hz, respectively. This Miller cycle series of engines are turbo-charged and include two-stage charge-air cooling if required. A double cooling circuit system allows different temperatures to be achieved in the auxiliary cooling circuit while an oil cooler in an additional option for the main cooling circuit. Among the key characteristics of this series of engines are standard interchangeable parts and very high operational availability – key competitive advantages. With a dry or wet exhaust manifold configuration, an emissions control option means this series is compliant with the latest U.S. emissions standards and it has reduced oil consumption too. This engine series may be supplied as a stand-alone engine, as a genset or as a fully containerized unit.