SITOP DC/DC converters

Product image of SITOP DC/DC converters

SITOP DC/DC converters – for a stable power supply despite a fluctuating DC voltage

A SITOP DC/DC converter can be used as a “refresher” – in other words, this module guarantees a reliable power supply to a remote load when bridging long distances. At the same time, a SITOP DC/DC converter serves as a stabilizer: If the power supply is unstable, it stabilizes it in the downstream feeder.   This type of module is ideal for use with battery-powered devices, where the battery’s output voltage can vary depending on its charge status. A SITOP DC/DC converter ensures a stable 24 V DC supply to connected loads, such as a control unit (CPU).

Select your SITOP DC/DC convertor in the TIA Selection Tool:

Configure & order

Product image of SITOP PSU3400

SITOP PSU3400

SITOP PSU3400

SITOP PSU3400 DC/DC converters ensure a stable 12 V or 24 V power supply despite a fluctuating input voltage.

  • Operation with 24 V DC or 48 V DC batteries, thanks to a wide input voltage range
  • Avoidance of incorrect installation, thanks to reverse polarity protection at the input
  • Small mounting surface and space savings, thanks to a slim design and the possibility of different mounting positions
  • Adjustable output voltage for compensating voltage drops
  • Signaling contact for easy integration into the plant monitoring system
  • Minimal heat dissipation inside the control cabinet, thanks to the power supply’s high degree of efficiency
  • Low energy consumption, thanks to the high degree of efficiency
  • Reduced energy losses even during no-load operation, thanks to very low no-load losses
  • Extensive certifications for all standard applications worldwide
  • Industry-specific use in shipbuilding (maritime applications), thanks to DNVGL and ABS Marine Approval
Product image of SITOP PSU400M

SITOP PSU400M

SITOP PSU400M

The SITOP PSU400M power supply with a 600 V DC input is suitable as an efficient DC/DC converter for drive and battery systems. It has a large input range and temperature range, high efficiency of 95 percent, and a slim design. Thanks to its overload capacity, it supplies 50 percent extra power for 5 s/min.

As an accessory, a voltage surge limiter (6EP1566-3AA00) is available as ballast for the SITOP PSU400M. This makes it possible to connect the DC/DC converter directly to a DC voltage of up to 900 V DC.

DC/DC converters

Stable power supply despite fluctuating DC voltage

Plants and systems with safety-related applications are equipped with a battery backup. These include, for example, applications in industry, power plants, water treatment plants, and vehicle on-board power supplies. In order to reliably supply the loads involved in this type of application with their rated input voltage, SITOP offers a range of different DC/DC converters.

Typical DC/DC converter applications:

  • Refreshing DC voltage when bridging long distances
  • Stabilizing DC voltage when the input voltage fluctuates
  • Galvanic isolation of DC feeders, e.g. in shipbuilding
  • Use as battery-powered backup supply for infrastructure facilities, e.g. at train stations, for maximum availability
  • Stable power supply for battery-powered AMR (autonomous mobile robot)
All the important data at a glance:

SITOP brochure

Downloads, support, services

Everything you need to know about SITOP DC/DC converters

Download brochures, flyers, and order documentation with more details on SITOP DC/DC converters. Support links take you to SITOP-specific FAQs, manuals, product notes, and technical data. Discover our range of helpful services at the same time.

The fastest path to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Special investigation

Special investigations analyze the causes of problems that have been occurring more frequently with no explanation.

Logistical handling of returned goods from service processes

Central returns processing at the Service Logistics Center in Erlangen
Return delivery address: Siemens AG Retouren Center c/o Geis Industrie-Service GmbH, Tor 1–4, Kraftwerkstrasse 25a, 91056 Erlangen

Contact

You can spend ages on research. Or just ask.

Do you still have questions about SITOP DC/DC converters? Just talk to our experts. They’ll be happy to assist you.

Would you like to know more?

Contact us

Дивіться також