SIWAREX SIWATOOL

SIWATOOL is a service software tool which enables you to calibrate the module quickly and efficiently on site, set or reset parameters, or perform diagnostics in the event of a fault.Furthermore, complete backup files can be created for the scales, which can be uploaded to a new module with a few mouse clicks, so that the module continues to operate exactly as it did before the backup, without the need for any recalibration. It is even possible to upload configuration files that were created offline, or to read out the error buffer. No special SIMATIC knowledge is required to use SIWATOOL. Depending on the SIWAREX card, it is connected via Ethernet, RS 232 or RS 485 to the PC.
Benefit
- No special SIMATIC knowledge is required to use SIWATOOL
- Quick calibration and setting of parameters
Details
Depending on the SIWAREX module, connection to PC via Ethernet, RS 232 or RS 485.
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.