Load cell SIWAREX WL260 SP-S AB
With a resolution up to 10.000, rated loads ranging from 50kg to 500kg and a maximum platform size of 600x600 mm, the WL260 SP-S AB is a real multitalent, suitable for a wide variety of mid-sized platform scales. The load cell comes with the accuracy class C3 according to OIML R60.
With a resolution up to 10.000, rated loads ranging from 50kg to 500kg and a maximum platform size of 600x600 mm, the WL260 SP-S AB is a real multitalent, suitable for a wide variety of mid-sized platform scales. The load cell comes with the accuracy class C3 according to OIML R60.