SIWAREX grounding cable
The ultra-flexible grounding cable is for discharging parasitic currents. The grounding cable is 400 mm long and corresponds to an electrical bypass. It protects the load cell from undesirable voltages which can occur e.g. when welding or as a result of lightning. We recommend using one grounding cable for each load cell. The load cell and/or other mounting elements are not included in the scope o…
The ultra-flexible grounding cable is for discharging parasitic currents. The grounding cable is 400 mm long and corresponds to an electrical bypass. It protects the load cell from undesirable voltages which can occur e.g. when welding or as a result of lightning. We recommend using one grounding cable for each load cell. The load cell and/or other mounting elements are not included in the scope o…