Load cell SIWAREX WL250 ST-S SA
SIWAREX WL250 ST-S SA is made of stainless steel and is hermetically sealed. It contains threaded holes so it can be easily joined to the environment. The SIWAREX WL250 ST-S SA is available with rated loads from 50kg to 10t and comes with the accuracy class C3 according to OIML R60.
SIWAREX WL250 ST-S SA is made of stainless steel and is hermetically sealed. It contains threaded holes so it can be easily joined to the environment. The SIWAREX WL250 ST-S SA is available with rated loads from 50kg to 10t and comes with the accuracy class C3 according to OIML R60.