Load cell SIWAREX WL270 CP-S SB
With a rated load of 100t, the SIWAREX WL270 CP-S SB is particularly capable for high load container scales and truck scales. The load cell is made of stainless steel and provides IP68 and can be used is harsh environments. The SIWAREX WL270 CP-S SB comes with the accuracy class C3 according to OIML R60.
With a rated load of 100t, the SIWAREX WL270 CP-S SB is particularly capable for high load container scales and truck scales. The load cell is made of stainless steel and provides IP68 and can be used is harsh environments. The SIWAREX WL270 CP-S SB comes with the accuracy class C3 according to OIML R60.