Belt scale Milltronics MMI

Milltronics MMI is a heavy-duty, high accuracy multiple idler belt scale used for critical process and load-out control. Milltronics MMI belt scale consists of two or more MSI single idler belt scales installed in series. The MMI’s patented use of parallelogram-style load cells results in fast reaction to vertical forces, ensuring instant response to product loading. This enables it to provide outstanding accuracy and repeatability even with uneven or light loading, short idler spacing and fast belt speeds. Operating with Milltronics BW500 or SIWAREX FTC integrator (for custody transfer applications), the MMI provides indication of flow rate, total weight, belt load and belt speed of bulk solids materials on a belt conveyor. A speed sensor monitors conveyor belt speed for input to the integrator. The MMI is installed in a simple drop-in operation and may be secured with just eight bolts and existing idler sets, secured to the dynamic beam. With no moving parts, maintenance is kept to a minimum, with just periodic calibration checks required. Note: Idler not included with belt scale
Benefits
Exceptional accuracy and repeatability
Unique parallelogram style load cell design
Suitable for uneven or light product loading
Capable of monitoring fast moving belts
Low cost of ownership
NTEP, OIML, MID and Measurement Canada approved
Detail
Typical applications: heavy-duty, high accuracy multiple idler belt scale for in-line weighing on a variety of products in primary and secondary industries, solution for a wide range of tough applications from extraction to power generation, iron and steel, food processing and chemicals. The MMI is suitable for monitoring such diverse products as fertilizer, sand, grain, flour, coal, or sugar
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.