Calibration weight lifter Milltronics MWL

Milltronics MWL Weight Lifter is a mechanical calibration weight lifter for MSI, MMI, MBS, MCS, and MUS belt scales. Milltronics MWL mechanically raises and lowers the static weights and then stores the weights securely above the belt scale calibration arms, and allows the operator to lower and apply them safely without having to lean into the conveyor. The MWL is manually operated. Installation is easy, just four bolt holes to drill after locating the MWL gear modules (LH and RH) on the conveyor with respect to the belt scale. After running the MWL empty to ensure proper alignment, and then tightening mounting bolts, you are ready for the loading of the test weights. This is the last time that they will have to be lifted by hand.
Benefits
Safe and easy application of belt scale reference weights with the operator remaining external to the conveyor
Modular construction, easily adaptable to different conveyor widths
Low profile allowing easy fit into belt conveyor
Easy to install and apply
Easy to store drive handle that can be applied to left or right side of MWL
Security pin used to ensure safe storage of weight
Can be used with new and existing applications
Detail
Uses a high mechanical advantage to enable weights up to 340 kg (750 lbs).
The crank handle uses twelve rotations for full range of motion, and can be removed and stored for safety with the locking ball
Contact
How can we help you?
Whether you need to measure pressure, temperature, flow, level or weight, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.