SITRANS LC300

SITRANS LC300 is an inverse frequency shift capacitance continuous level transmitter for liquids and solids or liquid interface applications. Materials with low or high dielectric properties are accurately measured and Active-Shield technology helps in ignoring the effects of buildup near vessel nozzle.
Benefits
Supplementary Components are designed to work with most types of instrumentation to provide enhanced functionality such as remote displays and remote monitoring solutions. Please find more information here.
Don’t forget that the safest engineered level measurement solution includes switches for back-up, overfill, low level and dry run protection. Click here for more information
Detail
Contact
What precision and reliability mean for your applications
Your facility is a busy place - and materials and conditions inside your tanks/vessels/wells are always changing. Siemens ultrasonics selects the correct echo after every measurement, giving you stable readings while still allowing rapid response to actual changes in the material level. The result? Operations are more cost-effective. Inventory monitoring is always precise. Processes can be better controlled. And expensive spill cleanups can be avoided.