SITRANS FM Verificator

The SITRANS FM Verificator is a highly advanced instrument used to carry out the complex verification and performance check, according to unique Siemens patented principles. The Verificator checks the general operation conditions of the flowmeter but also that the flowmeter is within specification including the sensor's magnetic integrity.
The SITRANS FM Verificator can be used with the following MAG sensors and transmitters:
SITRANS FM MAG 1100: Small sizes and wafer design
SITRANS FM MAG 1100 F: Food and pharma applications
SITRANS FM MAG 5100 W: Water applications
SITRANS FM MAG 3100: Flexible sensor program
SITRANS FM MAG 3100 P: Chemical and process applications
SITRANS FM MAG 5000: Measuring accuracy of + 0.4 % of flow rate, most cost effective transmitter
SITRANS FM MAG 6000: Measuring accuracy of + 0.2 % of flow rate, has bus communication and batch
Benefits
- The accuracy of the SITRANS FM Verificator is backed up by annual recalibration
- The SITRANS FM Verificator allows traceable and transmitter independent balancing of the flowmeter
- Confirms the integrity of the installed cable and cable connections as well as the sensor and transmitter
- On-site performance testing without intervention in the flowmeter installation
- Fully automatic - no manual adjustment or data entry required
- Full verification report confirming that the performance of the meter conforms to the ISO 9001 quality standard and the ISO 14001 management standard
Detail
Contact
Whatever your process challenge - SITRANS FM has you covered
Monitoring your processes with accurate electromagnetic flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of electromagnetic flow sensors, transmitters and complete flow systems.