Inline ultrasonic flow measurement

Convenient ultrasonic technology. Exceptional performance.

When you need the highest-precision ultrasonic flow measurement, SITRANS FS inline ultrasonic flowmeters deliver. And this flexible product family has something for every industrial and utility application – ATEX approvals, HART and Profibus PA communication, comprehensive self-diagnostics and much more. Can’t afford process downtime? Siemens has cost-effective retrofit solutions, too – including battery-powered options for remote locations.

PIA Life Cycle Portal: The tool for engineering, ordering, installation and operation

Configure your devices now

Industry

Industry

Rugged reliability to measure both conductive and non-conductive liquids, including oils and liquid gases: that’s SITRANS FS inline.

• SITRANS FUS060 (Transmitter): advanced and flexible
• SITRANS FUS SONO 3100/SITRANS FUS060 (System): for challenging applications requiring transducer replacement under pressure
• SITRANS FUS SONO 3300/SITRANS FUS060 (System): for applications where transducer replacement is not required

SITRANS FUS060

SITRANS FUS SONO 3100/SITRANS FUS060

SITRANS FUS SONO 3300/SITRANS FUS060

Utility

Utility

Whether calculating energy in district heating, chilled water or combined cooling/heating applications, SITRANS FS inline flowmeters cover every installation imaginable.

• SITRANS FUS080 (Transmitter): comes in mains- and battery-powered versions for ultimate versatility
• SITRANS FUS380 (System): for water flow monitoring
• SITRANS FUE380 (System): with custody transfer approval for energy metering systems
• SITRANS FUE950 (Energy Calculator): can be used with various Siemens ultrasonic and electromagnetic flowmeters

SITRANS FUS080

SITRANS FUS380

SITRANS FUE380

SITRANS FUE950

Retrofit

Retrofit

SITRANS FS inline retrofit systems can be installed on existing pipes without stopping flow, making them the perfect choice for cost-effective ultrasonic flow measurement.

• SITRANS FUS SONOKIT: the world’s first battery-powered weld-in flowmeter
• SITRANS FUS880: especially for the irrigation industry

SITRANS FUS SONOKIT

SITRANS FUS880

Product information

SITRANS FS inline ultrasonic flowmeters

Call it the ultrasonic advantage. Because they can operate independent of conductivity, viscosity, temperature, density or pressure, SITRANS FS flow sensors and transmitters deliver impressive performance for a variety of liquids and gases – even under the toughest conditions. District heating and cooling? Water and wastewater treatment? Petrochemical plants? With Siemens inline ultrasonic meters, the possibilities are endless.

How does an ultrasonic flowmeter work?

When traveling in the same direction as a flowing medium, ultrasonic waves move faster than waves traveling against the flow. Ultrasonic flowmeters use this principle to accurately measure the volume of many liquids and gases – and also to derive parameters like density and viscosity. Watch the video to learn more!

References

What customers say about Siemens Flow Measurement

Download, Support, Services

Find download, support and services for Siemens Process Instrumentation.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Whatever your process challenge – SITRANS FS has you covered

Monitoring your processes with accurate inline ultrasonic flow measurement leads to higher transparency, improved productivity – and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of inline flow sensors, transmitters and complete flow systems.

Your direct line to Siemens

Contact your regional partner