SIWAREX load cells

The correct load cell for every nominal load

A wide selection of different designs: from platform load cells to bending and shear beam, s-type and compression cells. The different load cell series cover nominal loads from 0.3kg to 500t. Our range is rounded off by mounting units which supports a optimum alignment of the load cell, protect the load cell against overloads or transverse loads and which greatly simplify assembly. This is essential for the load cells to perform their best in terms of accuracy.

Flawless configuration through intelligent configurators and selection wizards

TIA-Selection tool

Single point load cells

Single point load cells

Single point load cells are designed for the use in platform scales with just one load cell. They can be used in small beltscales too.

The different load cells differ in platform sizes and load classes

Load cell SIWAREX WL260 SP-S AA

Load cell SIWAREX WL260 SP-S AB

Load cell SIWAREX WL260 SP-S AE

Load cell SIWAREX WL260 SP-S SA

Load cell SIWAREX WL260 SP-S SB

Load cell SIWAREX WL260 SP-S SC

Bending Beam load cells

Bending Beam load cells

Bending beams are commonly used in small-scale container and platform scales. Our load cells are legal for trade in the accuracy class C3 according to OIML R60. They are made of stainless steel and provide IP68.

Load cell SIWAREX WL230 BB-S SA

Mounting unit SIWAREX WL230 BB-S SA

Elastomer bearing SIWAREX WL230 BB-S SA

Base plate SIWAREX WL230 BB-S SA

Shear Beam load cells

Shear Beam load cells

Shear beam load cells can especially be used for platform and hopper scales. Our shear beam load cells SIWAREX WL230 SB-S SA are legal for trade in the accuracy class C3 and available with nominal loads ranging from 500kg to 5t. They are made of stainless steel and provide IP68. The SIWAREX WL230 SB-S CA are legal for trade in the accuracy class C3, C4 or C5 and available with rated loads ranging from 100kg to 10t. They are made of nickel-plated steel and provide IP67.

Load cell SIWAREX WL230 SB-S SA

Mounting unit SIWAREX WL230 SB-S SA

Base plate with elastomer bearing SIWAREX WL230 SB-S SA

Load cell SIWAREX WL230 SB-S CA

Double-shear beam load cells

Double-shear beam load cells

The double shear beam load cell is suitable for big platform and hopper scales. In combination with a special mounting unit for vehicles the load cell can be optimally used for the mounting of scales in vehicles. SIWAREX WL290 DB-S CA are available in accuracy class C3 according to OIML R60. The range of the nominal load ist from 13,6t to 34t. They are made of nickel-plated steel and provide IP67

Load cell SIWAREX WL290 DB-S CA

Mounting units for vehicles SIWAREX WL290 DB-S CA

S-Type load cells

S-Type load cells

This load cell is favorable for use with suspende containers, e.g. Big Bags. The load cell is made of stainless steel and is hermetically sealed. Therefore the load cells provide IP67. SIWAREX WL250 are legal for trade in the accuracy class C3 according to OIML R60 and are available with nominal loads from 50kg to 10t

Load cell SIWAREX WL250 ST-S SA

Compression load cells

Compression load cells

With rated loads ranging from 500kg to 500t Siemens compression load cells are applicable for a variety of applications. For most of them we provide legal for trade certification, normally with the accuracy class C3 according to OIML R60. Most of the compression load cells provide IP68. As an option high temperature and double bridge are available for the SIWAREX WL270 K-S CA.

Load cell SIWAREX WL270 CP-S SA

Mounting unit and guide element SIWAREX WL270 CP-S SA

Pressure piece set and adapter plates SIWAREX WL270 CP-S SA

Load cell SIWAREX WL270 CP-S SB

Mounting unit SIWAREX WL270 CP-S SB

Pressure piece set SIWAREX WL270 CP-S SB

Load cell SIWAREX WL270 K-S CA

Self-aligning bearing SIWAREX WL270 K-S CA

Ring torsion load cell

Ring torsion load cell

The ring torsion load cell is particulary suitable for implementation in container, conveyor and platform scales.

Due to its high resolution this load cell can also be adapted to batching applications or legal-for trade scales. SIWAREX WL280 RN-S SA meets as standard feature the accuracy class C3 according to OIML R60 and are available with nominal loads from 60kg to 60t.

The load cell material is stainless steal and fulfills the degree of protection IP66 and IP68.

Load cell SIWAREX WL280 RN-S SA

Mounting unit and guide element SIWAREX WL280 RN-S SA

Load cell accessories

Load cell accessories

In case of connecting up more than one load cell, we are offering junction boxes in stainless steel or aluminium. Additionally you can lengthen connection cables by using our SIWAREX EB extension box.

Junction Box SIWAREX JB

Extension Box SIWAREX EB

SIWAREX grounding cable

Product information

Wide range, simple installation – our load cells score points all along the line

Our load cells cover a wide range of nominal loads, from 0,3kg up to 500t. As a standard, most load cells comply with accuracy class C3 in accordance with OIML R60. Additionally we offer you a range of mounting units and accessories for our load cells.

Made for every type of weighing application

The variety of modules available and their chracteristics make SIWAREX load cells suitable for nearly all applications in industrial weighing, such as container and hopper scales, platform scales, vehicle scales, hybrid scales, etc.

Discover the world of weighing with Siemens

Download Brochure

References

What customers say about Siemens Weight Measurement

Download, Support, Services

Find downloads, support and services for Siemens Weight Measurement.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner