Virtual commissioning and operator training with SIMIT

Clever combination: Testing and training of automation projects

Bringing products to the market faster while maintaining the same level of quality requires integrated engineering workflows as well as short changeover and start-up times. The simulation platform SIMIT enables comprehensive tests of automation applications and provides a realistic training environment for operator even before the real startup. This creates opportunities for process optimization and know-how retention which results in reduced commissioning time and significantly shortened time-to-market. Overall this means more efficiency throughout the entire lifecycle of manufacturing and process plants.  

Our experts will answer your questions

Contact us

SIMIT Software Packages

SIMIT Simulation Platform

Simulation based Engineering from Virtual Commissioning  to Operator Training

SIMIT Virtual Controller

Test and training performed in a completely virtual environment

SIMIT Virtual Controllers can be used to implement test and training systems of any size without using real hardware. Using the virtual controller, no change in the automation program is required. Signals of the virtual controller I/Os are then exchanged over the Virtual Controller coupling with the simulation models.

SIMIT Unit

Hardware platform for real-time simulation via PROFIBUS and PROFINET

The hardware interface SIMIT Unit is completely integrated into the SIMIT portfolio and can be operated via a common user interface. The switch between hardware- and software-in-the-loop can be accomplished with only a few steps. The connection to a real controller is possible via PROFIBUS, PROFINET, PRODAVE and OPC.

SIMIT Simulation Platform

Real-time simulation - a foundation for your digitalization strategy

SIMIT enables comprehensive tests of automation projects as well as the virtual commissioning of systems, machines, and processes on a single platform. In addition, the simulation platform can also be used for realistic training environments to train operating personnel.
Get a comprehensive impression of SIMIT with our interactive tool

Discover SIMIT

References

References

Examples for successful projects - our references
Downloads, Support, Services

Further Information

Here you’ll quickly and easily find downloads as well more information on support and services.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Service offers

To remain competitive over the long term, companies in industry must ensure – and ideally increase – the availability and productivity of  machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Competence Center

Contact

We will be pleased to answer any questions you may have

Ask our experts

Contact us