SCALANCE S Industrial Security Appliances

Specialized in industrial automation systems
The SCALANCE S Industrial Security Appliances protect industrial networks and automation systems by segmenting the network and establishing secure communications channels. As a part of the “Defense in Depth” security concept, they protect devices and networks in discrete manufacturing and in the process industry, and help create a flexible security zone concept.
Directly select and order (via the Mall)
SCALANCE S Industrial Security Appliances at a glance
Whether the goal is cell protection, a demilitarized zone (DMZ), or authenticated access via VPN or user-specific firewall rules, SCALANCE S Industrial Security Appliances protect your automation network against many different threats to suit your needs, thanks to a large portfolio of security mechanisms that can be used in combination. In conjunction with comprehensive protection measures, this will build up effective defense against unintentional system accesses or targeted attacks.Security in industrial networks
The SCALANCE S Industrial Security Appliances from Siemens let you seamlessly connect your automation network to the security structures of the office and IT world. In doing so, the appliances fulfill the special requirements of automation technology, like simple upgrading of existing plant, ease of commissioning, and minimum downtimes if a fault occurs. The various security measures can be flexibly combined with each other to suit specific security needs.
SCALANCE S is developed in accordance with the provisions of the Industrial Security Standard IEC 62443-4-1, as certified by the TÜV. These provide for the implementation of a flexible security zone concept (using network separation, a DMZ or secure remote maintenance, for example), permit versatile configuration using TIA Portal, WBM and CLI, and can be integrated into the SINEC NMS network management software. They can also be used in a temperature range of -40 to +70°C.
Security with versatile firewall mechanisms
Industrial Firewall Appliances offer firewall performance of approx. 600 Mbit/s and secure access between separate network segments using a bridge firewall. User-specific firewall rules allow temporary network accesses to be granted as required. The connection can be made via 10/100/1000 Mbit/s Ethernet ports and over fiber optic for large distances (up to 200 km).
Secure accesses via Virtual Private Networks
In addition to the versatile firewall mechanisms, Industrial VPN Appliances also permit up to 200 VPN connections with a data throughput of up to 120 Mbit/s. The connection can be made via 10/100/1000 Mbit/s Ethernet ports and over fiber optic for large distances (up to 200 km).
SINEC NMS network management system
SINEC NMS is the new generation of the Network Management System (NMS) for digital enterprises, and is up to dealing with more and more complex network structures in an increasingly digitalized world.
SINEMA Remote Connect – management platform for remote networks
Users can utilize SINEMA Remote Connect to conveniently and securely maintain widely distributed plants or machines via remote access.
SOFTNET Security Client – Configuring without specialist security knowledge
The SOFTNET Security Client offers secure data transmission from the PC/programming device to Industrial Security components by means of VPN.
Professional support
Professional support for future-proof communications networks
First-class network components will not create a first-class industrial communications network on their own. A thorough understanding of network designs is at least as important. You get both when you deal with us and our certified Solution Partners. That’s where you benefit: our Professional Services for Industrial Networks give you professional help in developing your network solution – tailored to suit your specific requirements.