SINEMA Remote Connect: Management platform for remote networks

Easy remote access for teleservice and remote maintenance
SINEMA Remote Connect lets you access remote plants or machines conveniently and securely, even if they’re integrated into other networks.

Promotional package: SINEMA Remote Connect and SCALANCE
Find out how easy secured remote access can be – with SCALANCE and SINEMA Remote Connect, the management platform for remote networks. Try it out – with our discounted promotional packages.
Establishing the connection for secured remote access is very easy. The service technician and the machine to be serviced establish separate connections to a SINEMA Remote Connect server, where the identity of the participants is determined by exchanging certificates. Only then is remote access to the machine granted.
The connection to SINEMA Remote Connect can be established via wireless communication, DSL, or existing private network structures. We offer a comprehensive portfolio of SCALANCE industrial routers for connecting to remote networks.
Application example
With SINEMA Remote Connect, machines from serial production can easily be connected via remote access – even if they have identical IP addresses. SINEMA Remote Connect offers NAT functionality for this purpose. Users can conveniently connect any machine via an address book function. Dedicated Device Access allows only authorized users to access selected machines.
SCALANCE M industrial routers
The SCALANCE M portfolio includes mobile wireless routers as well as routers for wired communication. The routers have been proven in a variety of applications that require industrial remote access, such as telecontrol, teleservice, and much more.
> Learn more
Security components for networks
SCALANCE S Industrial Security Appliances support our Defense in Depth industrial security concept. They safeguard automation networks and connect seamlessly to the security structures in office and IT environments.
KEY-PLUG SINEMA RC
The KEY-PLUG is used for the automatic backup of configuration or configuration data. It also activates the connection to SINEMA Remote Connect on the SCALANCE routers.