SIVACON 8PS busbar trunking systems

The innovative alternative to cables

Power transmission and distribution systems are becoming increasingly complex. A broad range of consumers must be served efficiently, safely, and reliably. The cost-efficiency of power distribution systems is also a decisive factor. The SIVACON 8PS busbar trunking systems from Siemens offer a technologically superior alternative to cables, combining cost-efficiency, efficiency, and flexibility with safety and reliability. 

SIMARIS sketch: The tool for creating three-dimensional line-routing plans – now available for free downloading.

Download software

BD01 system

BD01 system

  • Reliable and safe power supply for small consumers
  • For applications from 40 A to 160 A
  • Workshops and production facilities, supermarkets, data centers, high-rise buildings, exhibition halls, automotive industry

BD2 system

BD2 system

  • Universal busbar for maximum power within a small space
  • For applications from 160 A to 1,250 A
  • Workshops and production facilities, manufacturing industry, home improvement centers, data centers, high-rise buildings, food industry, exhibition halls, hospitals, automotive industry

LD system

LD system

  • The safe and reliable busbar for production lines 
  • For applications from 1,100 A to 5,000 A
  • Automotive industry, manufacturing industry, food industry, exhibition halls, wind turbines, semiconductor production

LDM system

LDM system

  • Safe and efficient power transmission in wind turbines
  • For applications from 800 A to 8,200 A
  • Specially conceived for wind turbines

LI system

LI system

  • An integrated solution for safe and efficient power supply in infrastructure and industrial applications
  • For applications from 800 A to 6,300 A
  • Data centers, high-rise buildings, manufacturing industry, chemical industry, airports, exhibition halls, hospitals, home improvement centers, shopping malls, supermarkets

LR system

LR system

  • The reliable busbar for high level of protection in harsh ambient conditions
  • For applications from 400 A to 6,300 A
  • Chemical industry, oil and gas, tunnels and subway lines, outdoor applications

SIMARIS sketch software

SIMARIS sketch software

  • Plan and configure busbar routing plans simply
  • Create 3D line routing plans
  • Possible to combine all busbar trunking systems
Hannover Messe industrial fair in Hall 9 at Stand D35, квіт. 23 - квіт. 27, 2017

SIVACON 8PS at Hannover Messe

Optimally equipped for the digital future: Discover SIVACON 8PS at the Hannover Messe industrial fair

Busbar instead of cables

SIVACON 8PS busbar trunking systems

Whether project planner, installer or end-user: With SIVACON 8PS busbar trunking systems, you benefit from a broad range of attractive characteristics and features. For one thing, you save money – because installation is simpler and quicker. You need less space for installation, and can hand the system over more quickly to the customer, ready for operation. What's more, these systems are particularly flexible in their planning and for future expansion. More economical, faster, more flexible: SIVACON 8PS is your innovative alternative to conventional cables. 

SIVACON 8PS: Use the power distribution system of the future

Modern companies today face a wide range of diverse challenges. Electric power must be available at any time and any place. Budgets are shrinking, while at the same time pressure from competitors is increasing. These challenges dictate needs that conventional power distribution by cable simply no longer can meet. Cables demand a lot of space and pose high fire loads. And installing them is complex and expensive.

SIVACON 8PS busbar trunking systems from Siemens are the future of power transmission and distribution. These systems stand for economical, safe and reliable power supply, are easy to install, and save space. At the same time, they pose low fire loads and exhibit a good electromagnetic compatibility. 

Why is the SIVACON 8PS busbar trunking system family better than cables?

SIVACON 8PS in practice: one system, many applications

Whether office building, exhibition hall, data center, workshop, hospital or wind turbine, whether for the food industry, oil and gas, automotive industry, the chemical industry or manufacturing: SIVACON 8PS busbar trunking systems are used everywhere where a reliable, safe, and economical power distribution system must be ensured. 

Brochure "Energy: flexible, safe, everywhere!"

Download

Downloads, support, services

Use our service offerings

Tender specifications, catalogues, technical documentation and of course contact with our Customer Support Center: Here you will find important documents and links for your SIVACON 8PS busbar trunking systems. 

Technical documentation

You will find an up-to-date overview of the technical documentation for the SIVACON 8PS busbar trunking systems at: 

Tender specifications

To support you, we offer a comprehensive range of tender specification
texts at:

Totally Integrated Power (TIP) Consultant Support

Expert staff from our TIP Consultant Support unit will provide you with targeted support for the planning and design of electrical power supply systems at:  

Online ordering system

Meet complex requirements whenever they arise – with the SIVACON 8PS busbar trunking systems.

Industry image database

Free photos, graphics and computer-aided technologies data for your presentations and engineering processes. 

Siemens Power Academy

The Siemens Power Academy offers professional training courses in the fields of power generation, transmission and distribution.

SICAVON 8PS

News & Events

Trade shows and regional and international trade fairs and exhibitions: Get to know the SIVACON 8PS busbar trunking systems. Come learn firsthand about this innovative alternative to cables. 

The Power Engineering Guide

Now available for free downloading

The Power Engineering Guide (PEG) is a manual for everyone who is involved in the generation, transmission and distribution of electrical energy – from system planning, to implementation and control. Discover the SIVACON 8PS busbar trunking systems from Siemens in Sections 3.3.7 and 4.5.5.