Gas-insulated switchgear

Over

1
  • switchgear installed worldwide

  • Gas-insulated switchgear for rated voltages of 72.5 kV to 550 kV

Whether you generate, transmit or distribute energy, our Power Engineering Guide is a practical resource that will support you in your work.

Order Power Engineering Guide

Palais des Congrès, Booth 354, серп. 26 - серп. 31, 2018

Unlock the potential of digitalization

During this year’s CIGRE session in Paris, August 26-31, Siemens experts will explain how to seize the digital opportunity and take the lead in the transition to a safer and even more efficient energy system. Visit booth 354 and discover the unique Siemens promise: security through a partnership that goes far beyond technology.

Product overview

Overview of our technology and models

We offer a wide range of gas- and vacuum-insulated switchgear for all types of requirements – reliable, cost-effective and trendsetting.

The Siemens range of gas-insulated switchgear (GIS), for rated voltages from 72.5 kV up to 550 kV, is an extremely successful product concept. Since its introduction back in 1968, Siemens has installed switch fields in all climatic zones of the earth, recording over 420,000 years of operation since. Our over 45 years of experience with SF6 technology together with continuous development based on the latest research findings guarantees demand-oriented technology and the highest possible quality and cost-effectiveness. Siemens switchgear meet all performance and reliability requirements specified for modern and advanced switchgear. Their compact design allows their use in the most confined spaces, whether in the basement of a high-rise building, in a department store, in an industrial plant, on the first floor of an old historic building or in a mobile container.
 

Main features:

  • Modular structure
  • Safe encapsulation
  • High degree of gas tightness
  • Good accessibility and ergonomics
  • Environmentally compatible design

Advantages:

  • Very flexible switchgear designs and problem-free extension
  • Economic efficiency
  • High reliability
  • Customer-oriented support
  • Long service life
  • Low life cycle and maintenance costs
  • High availability
  • Safe operation even under extreme environmental conditions

In addition to gas-insulated switchgear, Siemens also supplies gas-insulated transmission lines (GIL) for transmitting high capacities of power over long distances.

Our blue GIS products

Enabling higher voltage levels within wind turbines

Increased environmental awareness and improved resource efficiency are essential in today’s world. Offshore wind power is making a major contribution to meeting these challenges. Increasing power demand requires a new generation of wind power plants equipped with innovative technologies. One core aspect: Due to increased wind turbine power, there is a movement to high voltage within the wind turbine network to decrease the current and therefore the cable losses. This is where compact, environmentally friendly high-voltage switchgear can make an optimal contribution.

Main features:

  • Worldwide leading F-gas-free environmentally friendly technology
  • Innovative clean air insulation medium
  • Proven vacuum interrupter unit technology
  • Compact GIS solution designed for offshore wind turbine installations
  • Optimal installation, commissioning, and service concept
  • Completely factory assembled and tested switchgear
  • Shipped in single transport unit, ready for cable connection
  • Same GIS dimensions for all typical switchgear configurations
  • One gas compartment for circuit breaker, disconnectors, and earthing switches
  • Component design based on well-proven technology
  • Cable terminals for T-connectors
  • Maintenance-free operation
  • Safe and easy handling
  • High operational safety

Technical data

Other values on request
Switchgear type 8VM1 blue GIS
 
 
Rated voltage
up to
72.5 kV
Rated frequency
 
50 / 60 Hz
Rated short-duration power-frequency withstand voltage (1 min)
up to
140 kV
Rated lightning impulse withstand voltage (1.2 / 50 µs)
up to
325 kV
Rated continuous current
up to
1,250 A
Rated short-circuit breaking current
up to
25 kA
Rated peak withstand current
up to
68 kA
Rated short-time withstand current (up to 1 s)
up to
25 kA
Leakage rate per year and gas compartment (type-tested)
 
< 0.1%
Driving mechanism of circuit-breaker
 
stored-energy spring
Rated operating sequence
 

O-0.3 s-CO-3 min-CO

CO-15 s-CO

Interrupter technology
 
Vacuum
Insulation medium
 
Clean air
Mass SF₆ or other fluorinated greenhouse gases
 
0 kg
GWP (Global Warming Potential) / Greenhouse gas potential
 
0
CO₂-Equivalent
 
0 kg
Rated filling pressure
 
0.56 MPa abs
Bay width common pole drive
 
1,050 mm
Bay height, depth (depending on bay arrangement)
 
2,330 mm x 2,500 mm
Bay weight (depending on bay arrangement)
 
1.6 t
Ambient temperature range
 
–30 ºC up to +45 ºC
Installation
 
indoor
First major inspection
 
> 25 years
Expected lifetime
 
> 50 years
Standards
 
IEC / IEEE

Other values on request

Vacuum interrupting technology and clean air insulation for a neutral carbon footprint

Environmental awareness and increased resource efficiency require new technologies. This poses new challenges for the electrical industry and creates a demand for products that are environmental friendly. Siemens has developed innovative solutions using alternative technologies that enable the F-gas-free, easy and secure transmission of electrical power. The new 8VN1 blue GIS up to 145 kV combines proven vacuum-switching technology with the advantages of clean air as an insulation medium.

Main features:

  • World's leading F-gas-free, environmentally friendly, and future-proof technology
  • Climate neutral: Global Warming Potential (GWP) of switching and insulation technology = 0
  • Innovative, non-toxic clean air insulation medium significantly reduces carbon footprint
  • In compliance with future norms and standards for environmentally friendly insulation mediums
  • Proven vacuum interrupter technology
  • Maintenance-free operation
  • Safe and easy handling, no special safety precautions or training required
  • High operational safety
  • Low operational costs throughout the entire lifecycle

Technical data

Other values on request
Switchgear type 8VN1 blue GIS
 
 
Rated voltage
up to
145 kV
Rated frequency
 
50 / 60 Hz
Rated short-duration power-frequency withstand voltage (1 min)
up to
275 kV
Rated lightning impulse withstand voltage (1.2 / 50 µs)
up to
650 kV
Rated continuous current – feeder
up to
3,150 A
Rated continuous current – busbar
up to
3,150 A
Rated short-circuit breaking current
up to
40 kA
Rated peak withstand current
up to
108 kA
Rated short-time withstand current (up to 3 s)
up to
40 kA
Leakage rate per year and gas compartment (type-tested)
 
< 0.1%
Driving mechanism of circuit-breaker
 
stored-energy spring
Rated operating sequence
 

O-0.3 s-CO-3 min-CO

CO-15 s-CO

Interrupter technology
 
Vacuum
Insulation medium
 
Clean air
Mass SF₆ or other fluorinated greenhouse gases
 
0 kg
GWP (Global Warming Potential) / Greenhouse gas potential
 
0
CO₂-Equivalent
 
0 kg
Rated filling pressure
 
0.79 MPa abs
Bay width common pole drive
 
1,000 mm
Bay height, depth (depending on bay arrangement)
 
3,200 mm x 5,500 mm
Bay weight (depending on bay arrangement)
 
4.7 t
Ambient temperature range
 
–50 ºC up to +55 ºC
Installation
 
indoor / outdoor
First major inspection
 
> 25 years
Expected lifetime
 
> 50 years
Standards
 
IEC / IEEE

Other values on request

Vacuum interrupters

Siemens has over 40 years of experience in producing medium-voltage vacuum interrupters and delivered more than 5 million units.
Siemens introduced this proven technology to high-voltage power networks in 2010. The hermetically sealed vacuum interrupters are reliable and maintenance free thanks to its “sealed for life” technology.


Advantages:

High performance

  • Suitable for frequent switching: high number of short circuit interruptions with excellent switching features over the entire service life of the vacuum interrupter

Perfect for low temperatures

  • Switch medium does not liquefy

No CO2e (equivalent) emissions

  • switch medium (vacuum) with greenhouse potential (GWP) = 0;
  • No CO2e emissions during operation, maintenance or recycling
  • No emission or emission compensation costs throughout the service life

Videos on our gas-insulated switchgear

Our 8D GIS products

8DN8 gas-insulated switchgear up to 170 kV

Our type series 8DN8 switchgear is one of the most compact systems of its kind available worldwide. Switchgear type 8DN8 combines technical expertise with all standards and advantages of the Siemens 8D type series.

Main features:

  • For system voltages up to 170 kV
  • Rapid availability thanks to very short delivery and assembly times
  • Independent from atmospheric and external influences
  • Suitable for indoor and outdoor installation
  • Very space-saving configurations
  • Highly flexible switchgear arrangement for optimized system management
  • Adaptable to all predecessor models of the same voltage level
  • Very low levels of noise and field emission (EMC), making it possible to integrate switchgear into sensitive environments such as residential areas and city centers

Technical data

Other values on request
Switchgear type 8DN8
 
145 kV / 40 kA
170 kV / 63 kA
Rated voltage
up to
145 kV
170 kV
Rated frequency
 
50 / 60 Hz
50 / 60 Hz
Rated short-duration power-frequency withstand voltage (1 min)
up to
275 kV
325 kV
Rated lightning impulse withstand voltage (1.2 / 50 µs)
up to
650 kV
750 kV
Rated continuous current – busbar
up to
3,150 A
4,000 A
Rated continuous current – feeder
up to
3,150 A
4,000 A
Rated short-circuit breaking current (< 3 cycles)
up to
40 kA
63 kA
Rated peak withstand current
up to
108 kA
170 kA
Rated short-time withstand current (up to 3 s)
up to
40 kA
63 kA
Leakage rate per year and gas compartment (type-tested)
 
< 0.1%
< 0.1%
Driving mechanism of circuit-breaker
 
stored-energy spring
stored-energy spring
Rated operating sequence
 

O-0.3 s-CO-3 min-CO

CO-15 s-CO

O-0.3 s-CO-3 min-CO

CO-15 s-CO

Interrupter technology
 
self-compression principle
self-compression principle
Insulation medium
 
SF6
SF6
Bay width common pole drive
 
800 mm
1,000 mm
Bay width single pole drive
 
1,200 mm
1,000 mm - 1,200 mm
Bay height, depth (depending on bay arrangement)
 
2,600 mm x 4,100 mm
3,200 mm x 5,500 mm
Bay weight (depending on bay arrangement)
 
3 t
4.7 t
Ambient temperature range
 
–30 ºC up to +55 ºC
–30 ºC up to +55 ºC
Installation
 
indoor / outdoor
indoor / outdoor
First major inspection
 
> 25 years
> 25 years
Expected lifetime
 
> 50 years
> 50 years
Standards
 
IEC / IEEE / GOST
IEC / IEEE / GOST

Other values on request

8DN9 gas-insulated switchgear up to 245 kV

Our forward-looking 8DN9 switchgear are among the smallest in the world. We improved insulating materials and production methods, and optimized enclosure forms with modern casting technology to achieve this compact design.
 

Main features:

  • For system voltages up to 245 kV
  • Compact, space-saving construction
  • Lightweight
  • Long service life
  • Very low levels of noise and field emission (EMC), making it possible to integrate switchgear into sensitive environments such as residential areas and city centers
  • Environmentally friendly

Technical data

Other values on request
Switchgear type 8DN9
 
 
Rated voltage
up to
245 kV
Rated frequency
 
50 / 60 Hz
Rated short-duration power-frequency withstand voltage (1 min)
up to
460 kV
Rated lightning impulse withstand voltage (1.2 / 50 µs)
up to
1,050 kV
Rated continuous current – busbar
up to
4,000 A
Rated continuous current – feeder
up to
4,000 A
Rated short-circuit breaking current (< 3 cycles)
up to
50 kA
Rated peak withstand current
up to
135 kA
Rated short-time withstand current (up to 3 s)
up to
50 kA
Leakage rate per year and gas compartment (type-tested)
 
< 0.1%
Driving mechanism of circuit-breaker
 
stored-energy spring
Rated operating sequence
 

O-0.3 s-CO-3 min-CO

CO-15 s-CO

Interrupter technology
 
self-compression principle
Insulation medium
 
SF6
Bay width
 
1,500 mm
Bay height, depth (depending on bay arrangement)
 
3,700 mm x 5,100 mm
Bay weight (depending on bay arrangement)
 
7.5 t
Ambient temperature range
 
–25 ºC up to +55 ºC
Installation
 
indoor
First major inspection
 
> 25 years
Expected lifetime
 
> 50 years
Standards
 
IEC / IEEE / GOST

Other values on request

8DQ1 gas-insulated switchgear up to 550 kV

Type 8DQ1 is one of the world’s leading high-voltage switchgear. Siemens delivered the first gas-insulated substation for a rated voltage of 420 kV. A permanent process of improvement has led to today’s 8DQ1.
 

Main features:

  • For rated voltage of up to 550 kV
  • High degree of versatility provided by a modular design and active and passive modules

Technical data

Other values on request
Switchgear type 8DQ1
 
245 kV / 80/90 kA
420 kV / 63 kA
420 kV / 80 kA
550 kV / 63 kA 
Rated voltage
up to
245 kV
420 kV
420 kV
550 kV
Rated frequency
 
60 Hz
50 / 60 Hz
50 / 60 Hz
50 / 60 Hz
Rated short-duration power-frequency withstand voltage (1 min)
up to
460 kV
650 kV
650 kV
740 kV
Rated lightning impulse withstand voltage (1.2 / 50 µs)
up to
1,050 kV
1,425 kV
1,425 kV
1,550 kV
Rated switching impulse withstand voltage (250 / 2,500 µs)
up to
-
1,050 kV
1,050 kV
1,175 kV
Rated continuous current – busbar
up to
6,300 A
6,300 A
6,300 A
5,000 A
Rated continuous current – feeder / bus coupler
up to
5,000 A
5,000 A
5,000 A
5,000 A
Rated short-circuit breaking current (< 2 cycles)
up to
80 / 90 kA
63 kA
80 kA
63 kA
Rated peak withstand current
up to
216 / 243 kA
170 kA
216 kA
170 kA
Rated short-time withstand current (up to 3 s)
up to
80 kA
63 kA
80 kA
63 kA
Rated short-time withstand current (up to 1 s)
up to
90 kA
-
-
-
Leakage rate per year and gas compartment (type-tested)
 
< 0.1%
< 0.1%
< 0.1%
< 0.1%
Driving mechanism of circuit-breaker
 
stored-energy spring
stored-energy spring
stored-energy spring
stored-energy spring
Rated operating sequence
 

O-0.3 s-CO-3 min-CO

CO-15 s-CO

O-0.3 s-CO-3 min-CO

CO-15 s-CO

O-0.3 s-CO-3 min-CO

CO-15 s-CO

O-0.3 s-CO-3 min-CO

CO-15 s-CO

Interrupter technology
 
self-compression principle
self-compression principle
self-compression principle
self-compression principle
Insulation medium
 
SF6
SF6
SF6
SF6
Bay width
 
2,200 mm
2,200 mm
3,600 mm
3,600 mm
Bay height, depth (depending on bay arrangement)
 
3,800 mm x 5,800 mm
3,800 mm x 5,800 mm
5,000 mm x 12,500 mm
4,800 mm x 10,000 mm
Bay weight (depending on bay arrangement)
 
11 t
11 t
22 t
21 t
Ambient temperature range
 
–30 ºC up to +55 ºC
–30 ºC up to +55 ºC
–30 ºC up to +55 ºC
–25 ºC up to +55 ºC
Installation
 
indoor / outdoor
indoor / outdoor
indoor
indoor
First major inspection
 
> 25 years
> 25 years
> 25 years
> 25 years
Expected lifetime
 
> 50 years
> 50 years
> 50 years
> 50 years
Standards
 
IEEE
IEC / IEEE / GOST
IEC / IEEE / GOST
IEC / IEEE / GOST

Other values on request

HIS 8DQ1 highly-integrated switchgear up to 550 kV

HIS – the gas-insulated switchgear for indoor and outdoor use needs less than half of the space of a comparable air-insulated substation. The 8DQ1-type HIS is a compact switchgear solution for a rated voltage of up to 550 kV. It is mainly used for cost-efficient renewals or expansions of air-insulated outdoor and indoor substations, particularly if the operator wants to make modifications while the switchgear is in service.

 

Main features:

  • For rated voltage of up to 550 kV
  • Compact because the circuit breakers, disconnectors, earthing switches and instrument transformers are housed in compressed gas-tight enclosures
  • Low-cost
  • Modular for indoor and outdoor uses
  • Environmentally friendly thanks to oil-free operating mechanism and extremely effective enclosure sealing

Technical data

Other values on request
Switchgear type HIS 8DQ1
 
 
Rated voltage
up to
550 kV
Rated frequency
 
50 / 60 Hz
Rated short-duration power-frequency withstand voltage (1 min)
up to
740 kV
Rated lightning impulse withstand voltage (1.2 / 50 µs)
up to
1,550 kV
Rated switching impulse withstand voltage (250 / 2,500 µs)
up to
1,175 kV
Rated continuous current
up to
5,000 A
Rated short-circuit breaking current (< 2 cycles)
up to
63 kA
Rated peak withstand current
up to
170 kA
Rated short-time withstand current (up to 3 s)
up to
63 kA
Leakage rate per year and gas compartment (type-tested)
 
< 0.1%
Driving mechanism of circuit-breaker
 
stored-energy spring
Rated operating sequence
 

O-0.3 s-CO-3 min-CO

CO-15 s-CO

Interrupter technology
 
self-compression principle
Insulation medium
 
SF6
Bay height, depth (depending on bay arrangement)
 
7,500 mm x 5,500 mm
Bay weight (depending on bay arrangement)
 
22,5 t
Ambient temperature range
 
–30 ºC up to +55 ºC
Installation
 
outdoor
First major inspection
 
> 25 years
Expected lifetime
 
> 50 years
Standards
 
IEC / IEEE / GOST

Other values on request

Downloads, support and services

Our services for you

You can find informational materials on our gas-insulated switchgear and details about our services here.

Testing laboratories at Schaltwerk Berlin

We test components at our accredited testing laboratories.

Testing laboratories at Schaltwerk Berlin

Numerical simulation and analytical calculation methods for efficient product development.

References

Global service

As a leader in the global market, we offer circuit breakers that meet the differing environmental, technical and economic conditions of countries around the world. In 150 countries around the world there are 136,000 of our circuit-breakers in use.

Contact

Efficient, safe, trendsetting

Our gas-insulated switchgear for rated voltages from 72.5 kV to 550 kV deliver demand-oriented technology at the highest possible level of quality and cost-effectiveness. We can gladly provide you with information about our extensive portfolio of gas-insulated switchgear.