Details:
Date: Wednesday, 21 April 2021
Time: 14:00 (BST)
Language: English
A new distributed yet integrated drive system from Siemens is now available for the UK market. Join experts from Siemens and HMK for the OEM launch to learn more about the product and its potential benefits.

Distributed drive technologies for OEMs
This webinar is being run specially for HMK customer with speakers from HMK and Siemens
Speakers
SINAMICS G115D
Innovative system solutions for horizontal motion applications
The new SINAMICS G115D is a powerful drive system that has been specifically designed to address current and future challenges involving horizontal conveyor applications. Typical applications include intralogistics and airports. These markets face challenges such as the volume of demands and parcel shipments, and in environments where space is at a premium. This means that a higher volume must be handled in a shorter time. SINAMICS G115D is the optimum device when addressing all of these requirements as it operates reliably under harsh conditions and takes up little space. It combines a motor, frequency converter and gearbox in one single unit. This all-in-one solution means that it can be easily integrated into existing automation environments.
FAQs
You have many options to participate in our webinars. As a participant you only need a stable internet access and an up-to-date browser. You will hear the sound through your speakers or headphones. You can access the link to the webinar via different web browsers. We have had the best experience with Mozilla Firefox and Google Chrome. No additional software needs to be downloaded to participate in the event. Access is also possible for mobile devices.
You don't need a microphone or webcam.
As a participant you are automatically muted during the webinar. You can ask your questions to the moderator via chat.