We are partnering with SSE to deliver Keadby2 Power Station

Traditional power generation with tomorrow’s technology

Siemens is delivering a full turn-key solution for large-scale, efficient energy generation for the UK, right in the heart of Lincolnshire for our customer SSE.

Construction of Keadby2 began in August 2018, which will be a combined-cycle gas turbine (CCGT) power station. Keadby2 will benefit from the latest ingenious power generation technology including world-leading Siemens 9000HL 50Hz turbine which pushes efficiency and performance to the next level.

The Siemens 9000HL gas turbine is the most efficient on the market and includes state-of-the-art 3D printed parts as part of its design. Once built, this advanced power station will provide large-scale efficient and reliable energy for up to 840,000 homes.

Quick facts on the Siemens 9000HL turbine

0 %

combined cycle efficiency

0 MW

of power generated from one turbine

0 homes

powered with reliable energy