Sinorix al-deco PLUS
Safe object protection system for machine tools
Machine tools can be set on fire due to sparks or high levels of heat. The tried and tested Sinorix al-deco STD pneumatic object protection systems from Siemens provide reliable protection so that the flames cannot spread. The new Sinorix al-deco PLUS systems additionally meet the highest safety requirements for the protection of people in accordance with the machine directive 2006/42/EC.
Object protection systems create environments that care
Sinorix al-deco PLUS object protection systems provide highest safety for people, machines and the environment – throughout the entire life cycle of the machine tool. The use of the safety components ensures the protection of machines and people according to the EU requirements.Highlights
Maximum safety for people, machine and the environment
Unique personal protection according to the latest machine directive
Use of VdS-approved valves and self-monitoring components
Insensitive to all kinds of technical interferences
Online monitoring for fast intervention
Recording of all system data for safety-relevant verification
Redundant monitoring of all safety-relevant functions
Efficiency based on tried-and tested control standards
Contact
Get in touch with us for further information on our comprehensive Fire safety portfolio of technologies, solutions and services.