Climatix chiller and heat pump applications

Chiller and heat pump solutions

Wide choice of solutions for refrigeration applications

Climatix controllers are designed for a wide range of chiller and heat pump applications. Proven standard applications and complete HVAC function libraries minimize the OEM’s effort in providing tailored chiller and heat pump solutions.

For more information please contact our Customer Support Center

Contact us

Your benefits

Solutions for chillers and heat pumps

The chiller and heat pump library combines the advantages of freely programmable controls and standard applications to optimize application development and programming work.

Efficiency thanks to chiller and heat pump library

The CH/HP library is a product that was developed to meet optimally the requirements of OEMs operating in the fields of refrigeration and air conditioning. It enables application engineers to develop rapidly and efficiently new applications, but also with minimum effort when it comes to modifying existing applications. The CH/HP library is based on a clearly defined software architecture. Its structure determines the design of an application and can be transferred to any other application design. Another essential part of Siemens' offering is the Functions Library. It is an extensive collection of function blocks, which can be directly used for an application. In addition to employing standard functions, such as compressor or defrost functions, the user can modify them according to his needs or even develop his own logic. As a starting point for a new project, the CH/HP library includes a standard template application. It can be used as a reference or directly for the first project.

Further advantages using the chiller and heat pump library

Extensive library concept

Wide range of proven standard functions for fast application development.

Flexible and extendable applications

Application architecture can be modified and extended according to customer needs while maintaining the overall concept.

Usability

The CH/HP library comprises many features for easy application development, thus reducing programming work with regard to core operations.

Extensive training and documentation

Application engineers can learn quickly how to use the library.

Fast to market

The CH/HP library offers significant time reductions when it comes to developing application projects. It enables innovations to be introduced to the market more quickly and more projects to be pursued at the same time.

Transparent development

Due to the high level of standardization development, resources for application projects can be planned flexibly according to demand, involving all team members.

Cost savings

Fast development in every phase of an application project (conceptual work, implementation, testing and documentation) provides sustainable cost savings during the entire project cycle.

Learn more about our chillers and heat pump offerings

Download brochure

Downloads & Support

Get more information

Download brochures, contact our experts or login to our Extranet to learn more about our product range.

Global Customer Support

+49 69 797 6660 
Siemens Building Technologies 

Siemens Building Technologies Gubelstrasse 22 

6300 Zug

Switzerland

OEM Extranet registration

First time here? Welcome to the OEM Extranet your prime source for product information, collaboration and support. 

OEM Extranet login

Login to information, collaboration and further support. Solid relationship leads to great results.

BIM data

The basis of all digital buildings 

Siemens Partner Finder

Industry Mall

Online store for Siemens products

Extranet

Extranet registration

For further in depth information, register for the OEM Extranet to get access to our exclusive resources.