Contact us

Variable speed drives

We spell it G120P. The G120P variable speed drive from Siemens is ideal for the efficient control of air and liquid media in typical commercial and residential HVAC systems. Using intelligent strategies for controlling fans and pumps, the G120P can achieve up to 60% energy savings compared to conventional control methods – and saves on wear, lifecycle and maintenance costs, too. The G120P is hig…
Variable speed drive G120P
We spell it G120P. The G120P variable speed drive from Siemens is ideal for the efficient control of air and liquid media in typical commercial and residential HVAC systems. Using intelligent strategies for controlling fans and pumps, the G120P can achieve up to 60% energy savings compared to conventional control methods – and saves on wear, lifecycle and maintenance costs, too. The G120P is hig…