Sicore II Automatic Number Plate Recognition (ANPR) camera for vehicle identification

Three lane coverage from one camera

0 vehicles per lane per hour
ANPR cameras

Accuracy and reliability at speed

Reliable and rapid identification of vehicles by Automatic Number Plate Recognition (ANPR) is a critical element in any average speed control, enforcement or low emission zone environment. Sicore II uses the latest camera sensors to give impressive evidentially secure identification in all conditions for traffic enforcement, low emission zone management, tolling or access control.

Introducing Sicore II

Response from the industry:

"Siemens kindly demonstrated Sicore II to me in late 2016, and as someone who has 7 years of ANPR experience in Back Offices for ANPR in the European market, I was truly impressed with the evident build quality of the hardware, system design and features which the camera brings to the market.

"The image quality is a step change providing enhanced image processing capabilities for a host of end-user applications in the Police and General ANPR market."

Myriade nv