Cabinet Drives

As the global leader in the design and manufacture of variable speed drives, we know drives.
As the global leader in the design and manufacture of variable speed drives, Siemens knows drives. Their class-leading range of targeted cabinet drives complements the IP20 range of drives. They are pre-built cabinets, taking the pain away from designing for heat loss, cooling, particle ingress, etc when constructing your own, are extremely cost effective and can be easily configured online. Compact versions are also available for where space is at a premium. They are backed up by industry leading levels of support and generous warranty packages.
To complement our range of IP20 cabinet drives, we also have a class leading range of targeted cabinet drives.
Some of the key features of these drives are:-
- Pre-built cabinet solutions - take the pain away from designing for heat loss, cooling, particle ingress etc.
- Extremely cost effective vs. building your own cabinets
- Enclosures rated from IP20 to IP54
- Compact versions available - if space is at a premium
- Easily configured online – drawings and data sheets easily produced
- Safety options
- Extra bays can be added - allowing installation of, for example, PLCs
- Vast array of options - full system flexibility, door furniture, drive protection and line contactors can be added
- Regenerative and Low Harmonic variants
- Power dip ride through
SINAMICS G120P: Built-in and wall-mounting and cabinet units
SINAMICS G120P – a broad portfolio with a specific focus
The converter serie SINAMICS G120P offers tailor-made solutions for building technology and process industries. With a particularly large power range from 0.37 kW to 630 kW, available in nine different sizes, all tasks are mastered individually. The converters SINAMICS G120P are designed for operation with SIMOTICS GP and SIMOTICS SD motors of the VSD10 and SIMOTICS FD motors line.
Chassis-, and Cabinet Units SINAMICS G130 / G150
The universal converter for high power ratings
SINAMICS G130 chassis units and SINAMICS G150 cabinet unites have been designed for variable-speed drives in machine building and plant construction. They have been specially tuned to the requirements of drives with quadratic or constant load characteristics with medium performance requirements without regenerative feedback. The control accuracy of the sensorless vector control is suitable for most applications, and additional actual speed value encoders are therefore superfluous. SINAMICS G130/G150 offer an economical drive solution which can be matched to the respective customer requirements by a wide range of components and options.

Extended Warranty Packages
Gain Peace of Mind for your Integrated Drive System with Extended Warranty
Up to 5 Years Warranty as Standard
SINAMICS S120
Flexible, modular drive system for demanding single-axis or multi-axis applications
The modular SINAMICS S120 drive is the modular system for high-performance motion control applications in industrial plant and machinery construction. Customized solutions can be implemented based on a wide range of components and functions that are optimally coordinated with one another. For instance, high-performance single-motor drives and coordinated drives (multi-axis applications) with vector or servo functionality. Users of the SINAMICS S120 drive will benefit from a system that offers higher performance, enhanced productivity, and improved flexibility.
SINAMICS G180 Chassis and Cabinet Units
The specific converter for the oil & gas, chemical and process industries
SINAMICS G180 are compact devices, cabinet systems and cabinet units (air and liquid cooled) for variable-speed drives in plant and machinery construction; which have been specifically designed for applications in oil and gas, the chemical and process industries. They have been specially developed to address the requirements of drives with square law and constant load characteristics.
SINAMICS S150
The cabinet unit converter for demanding applications with energy recovery
The compact SINAMICS S150 cabinet units are designed for variable speed drives in machine building and plant engineering. They are particularly suitable for use with variable speed drives with high demands on dynamics and speed accuracy, frequent braking cycles with high braking energies and 4-quadrant operation. SINAMICS S150 offers high-performance speed control with high accuracy and dynamics. The inverter cabinet units are available for the power range from 75kW to 1200 kW.