SIMOGEAR geared motors

Optimal usability, maximum flexibility and now with industry-leading warranty
For added peace of mind, SIMOGEAR motors are now supplied with 3 years warranty as standard when used with Siemens Variable Speed Drives.
With SIMOGEAR, Siemens provides a compact and versatile geared motor solution that can be optimally integrated into the drive train. SIMOGEAR offers greater flexibility, higher power and a standardised approach to exceed the expectations of the industry especially in the conveyor technology sector.
Features and Benefits of SIMOGEAR
- Compatibility - Compatible with market standards - Easy Retrofit
- Energy Efficiency - ≥ 98% efficient gearboxes
- Flexibility - Connect any bare shaft motor using our adapters
- ATEX Version - Integrated ATEX version for hazardous environments
- Motor Efficiency - IE4 Induction motors as well as synchronous reluctance technology for maximum efficiency
- SIMOglass - Reduce downtime due to fast, virtual support directly from Siemens
- Local availability - Assembled in the UK at our Leeds assembly centre, same day delivery, £600k stock components
- TIA Integration - Reduce engineering time with Totally Integrated Automation portal