Charging systems for ebuses

Efficient public transport with zero emissions
For public transport even on the street, electrification seems the obvious alternative to keep pace with urban growth and to care for the city environment at the same time, using full electric or electric hybrid buses. With the right charging technology, the advantages of electrified buses can be utilized: less energy consumption in comparison to buses with combustion engines, use of renewable energy, less noise, lower particle emissions, less CO₂, lower lifecycle costs, and reliable service.
Charge your future – with the Siemens eBus charging infrastructure
Siemens is at the forefront of this technology to help operators find a tailored solution to their individual challenges. Our portfolio comprises fast charging solutions from 150 kW to 600 kW charging power as offboard charging solution as well as 60 kW to120 kW as onboard charging solution for opportunity charging on the route. Our plug-in charging solutions with 30 kW to 150 kW are most suitable for depots. For depots our experts compile tailored concepts in consideration of local grid conditions and energy cost aspects. On demand an active charging and energy management system can be integrated.Charging systems for ebuses. Community benefits:
- Perfect and versatile response to the growing demand for sustainable traffic solutions
- Local emission-free, low noise, reliable
- Can use energy from renewable sources
- No compromise on operational availability, transport capacity and passenger comfort