Salt and Pepper
Spicy turned parts
The workpieces
A completely different twist on hexagonal bolt and slotted screw – with spicy and salty contents. Boring salt and pepper shakers on the table are a thing of the past. You can give every meal the optimum appeal with the CNC condiment screws that you have machined yourself.
These turned parts were programmed in SINUMERIK Operate with ShopTurn and G code, and machined from a bar of material using a CNC lathe. The contour editor and the turning, drilling and milling cycles of SINUMERIK Operate were used for programming.
All information required for production, drawings, tool data and manufacturing description are compiled below.
Note
The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.