Bowling Pin
"Strike – all the pins with one bowl"
The Workpiece
"Strike - all the pins with one bowl" - you could also achieve a direct hit with a cup in the form of a bowling pin.
The pin is made up of two parts. The pin is a turned part on the pedestal, which is milled. The workpiece is suitable not only as a decorative cup, but also as encouragement to produce your own bowling game.
All information required for production, drawings, tool data and manufacturing description are compiled below.
Note
The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.