Christmas bauble
A truly seasonal project – now you can machine your own Christmas bauble
The Workpiece
DThe flat Christmas bauble, decorated with an individual engraving or special Christmas wishes, is the ideal decoration for this year's Christmas tree.
The outer contour is milled and cut off on a turning machine with powered tools. A milling machine is used for face milling and engraving. The NC program was created on a CAD/CAM system. The engraving therefore consists of G1/G2/G3 blocks. The engraving section in the NC program can, however, easily be replaced by individual lettering if the SINUMERIK engraving cycle is used.
All information required for production, drawings, tool data and manufacturing description are compiled below.
Note
The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.