Pencil holder
More order on the desk
The Workpiece
The pencil holder is an individual, graceful object for your desk. This attractive machined piece, that will attract lots of attention, is milled from a blank using a SINUMERIK control system equipped with ShopMill. Standard clamping jaws are used to fix it in place when milling.
All information required for production, drawings, tool data and manufacturing description are compiled below.
Note
The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.