Table clock and pencil holder
A classical table clock milled from a single block, with an integrated pencil holder for the CNC miller
The workpiece
The workpiece is milled from an aluminum plate in two clamping operations.
The border of the clock face is created in the contour editor, and is milled and chamfered with path milling cycles. The clock face itself is created with the position pattern cycle together with centering and drilling cycles, and the pocket milling cycle. The table is swiveled with CYCLE800, the inclined surface and the circular pockets are milled, and then engraved.
The milled, aluminum clock case contains an analog quartz movement. This classic gem is ideal as a gift or for standing on one's own desk
All information required for production, drawings, tool data and manufacturing description are compiled below.
Note
The programs and files have been created and tested with the greatest care in accordance with the requirements listed in the manufacturing description. However, the manufacturing of the workpieces offered is at your own risk. Siemens accepts no liability for damage to property or personal injury. Workpiece manufacture is only permitted for private and not industrial use. Passing on the manufactured workpieces or production documents to a third party for commercial gain is strictly prohibited.