Siemens Process Control: APACS+ and QUADLOG Product Lifecycle

APACS+ Lifecycle Management - Modernization strategies when you are ready

With almost three decades of being your reliable solution provider, we understand your process needs and the support you have grown accustomed to. Let Siemens continue to support your APACS+ and QUADLOG systems and help you modernize to your next DCS to support you in the future

Looking for information about your APACS+ system?

Contact Us

APACS+ and QUADLOG Documents and Support

Support for APACS+ and QUADLOG is guaranteed through October 2020. Documentation is available upon request for manuals and configuration guides - click here for list of documentation. Please contact us for specific information on 4-mation, controllers, QUADLOG and networks. Request Documentation

 

For technical questions you can call us at 1-800-333-7421 or submit an online support request at the Service and Support Site.

 

Stock up your spare parts inventory while Siemens has QUADLOG and APACS+ modules available. Items are available for a limited time while supplies last. Contact your account manager or Inside Sales for details on pricing and availability.

 

 

APACS+ and QUADLOG Spare Parts

Extend the lifecycle of your installed system. We continue to offer newly manufactured spare APACS+ and QUADLOG parts from our factory. Our Inside Sales team can offer price and lead times.  View our available inventory below by clicking on (+) to expand sections.

  • UPH:39ACM34AAN: ACMx eXcelerated Advanced Control Module - 4MEG
  • UPH:39ACM38AAN: ACMx eXcelerated Advanced Control Module - 8MEG

 

  • UPH:39EAMCBN: Enhanced Analog Module
  • UPH:39IDM1115ACCBN: Input Discrete Module   
  • UPH:39MBXNAN: Modulbus Expander Module
  • UPH:39RTMCAN: Resistance Temperature Module
  • UPH:39SAIAAN: Standard Analog Input Module
  • UPH:39SAMCAN: Standard Analog Module
  • UPH:39SDM024DCCBN: Standard Discrete Module -24V
  • UPH:39SDM048DCCBN: Standard Discrete Module -48V
  • UPH:39VIMCCN:  Voltage Input Module
  • UPH:39SMNNNAAN: Satellite Control Module
  • UPH:39HFM2CBN: Module HART Fieldbus
  • UPH:39ODM115ACCBN: Module Standard Discrete Output

It is important to be on a fully-supported and secure Windows OS. Upgrades to version 4.56 are now available. If you are interested in upgrading your current 4-mation software, request a quote. The available software packages are below.

  • UPH:PS032011V70: APACS+ Control Engineering/Development Station V7.0 SP1 (4-mation V4.56, on Windows 7 and Windows 10 LTSB 2015) 
  • UPH:PS032303V70U: APACS+ V7.0 Control Update Kit (Update to 4-mation V4.56, on Windows 7 and Windows 10 LTSB 2015) APACS+ Controllers
  • UPH:QLCCM22AAN: CCM+ Critical Control Module Plus 2Meg
  • UPH:QLCCM24AAN: CCM+ Critical Control Module Plus 4Meg
  • UPH:QLCCM32AAN: CCMx eXcelerated Critical Control Module 2Meg
  • UPH:QLCCM36AAN: CCMx eXcelerated Critical Control Module 6Meg
  • UPH:QLCDM048DCBAN: Critical Discrete Module 48V
  • UPH:QLCDODCAAN: Critical Discrete Output Module
  • UPH:QLEAMBBN: Module Enhanced Analog
  • UPH:QLIDM115ACBBN: Input Discrete Module
  • UPH:QLRTMBAN: Resistance Temperature Module
  • UPH:QLSAMBAN: Standard Analog Module
  • UPH:QLMBXNAN: Modulbus Expander Module
  • UPH:QLODM115ACBBN: Module  Standard Discrete Output

You can buy QUADLOG I/O modules that are identical to PROsafe I/O modules.

6EQ20200AC035XX0 (Communications): 

 

APACS+ / QUADLOG Industrial Ethernet module based on SIMATIC Box PC 627C; with MBI card, Ethernet RJ45 Onboard, operating system on Compact Flash, MBI Y-cable 16137-215; Function blocks for APACS+ / QUADLOG and PCS 7 AS on CD; Manual as PDF on CD; without USB Flash drive; Power supply: 120/230 V AC, shielded power supply cable 3 m with US plug; Software 3.0

Let Siemens be your modernization partner

Upgrade your control system network to improve system performance

APACS+ to Ethernet Networks - The Industrial Ethernet Module (IEM) provides an industrial gateway between your APACS+ MBUS control network and Ethernet. You can securely open your APACS+ network up to your workstation and servers as well as initiate peer-to-peer communication between APACS+ ACM and SIMATIC Controllers.

Modernize your HMI to improve system reliability and performance

Integrated single-vendor APACS+ HMI solutions

Modernize your Operator Station (OS) to Windows or a Virtualized OS architecture online without any interruption to production while still operating your existing legacy HMI system. The SIMATIC PCS 7 APACS+ OS HMI upgrade has helped users extend the life of their installed APACS+ while improving their experience.

 

Features include:

  • One vendor solution with optimized connectivity between 4-mation and the HMI
  • Alarm management tools that meet ISA S18.02 standards while improving operator efficiencies
  • Faster, personalized navigation that can help support plant operation
  • Industrial cyber security compliance
  • Windows, web clients, web UX or virtualized architecture
  • OPC connectivity included
  • Integrated process historian and reporting; integrated redundant synchronized historical data collection
  • High-performance graphical techniques

Graphics migrations made easy

Our tool-based solution, created by our own Harleysville, PA team, can convert your APACS+ legacy graphics (e.g. ProcessSuite/Wonderware, APS) and load them onto the new SIMATIC PCS 7 OS for you. This increases your operator acceptance and lowers transition costs.

Expand and meet your new control needs with an integrated solution

Stepwise controller migration option: Integrated solution

SIMATIC PCS 7 configuration tools are included in the PCS 7 APACS+ OS software solution. PCS 7 and APACS+ controllers talk peer-to-peer and the operators see a common HMI interface, thus supporting a phased modernization.

Enhance your control system while leveraging your exiting APACS+ approach

APACS+ termination migration to SIMATIC IO 

With APACS+ termination migration to SIMATIC IO an adapter mates directly to the IO cable end at the APACS+ rack. This preserves the existing cable and MTA or terminal blocks, allowing a field cutover in a matter of hours instead of weeks or months. This strategy supports upgrading to SIMATIC ET 200SP HA IO using a fully redundant PROFINET architecture with configuration in run.  The ET 200SP HA full line of available IO modules supports redundant IO and comes conformally coated, supporting a temperature range of -40 °C to +70 °C. This solution fits into the existing APACS+ footprint without the need for new cabinets.

4-Mation code conversion tools

To take full advantage of the SIMATIC AS-410, the SIMATIC Standardization Studio captures and documents your 4-mation code, including soft list parameters. This saves time and money while reducing risk as you modernize to a SIMATIC DCS. The tool performs analysis of your 4-mation and provides an optimized fit into Control Module Types (CMT), which are flexible library tools to build your new configuration in either SIMATIC PCS 7 or SIMATIC PCS neo.

APACS+ Migrations to PCS 7

Advanced simulation allows APACS+ migration in under 36 hours

Learn more

In just a little longer than one full day, Trident Automation installed a new operating system for Commonwealth Agri-Energy.

The unprecedented speed was due to advanced planning and help from a simulation program.

Improving performance by modernizing to PCS 7

Learn more

Specialty oil refinery stepwise modernization

Transitioning the automation system to PCS 7 results in improved asset management, system capacity, expansion capabilities, and functionality.

Batch system to PCS 7 with SIMATIC BATCH

Learn more

APACS+ migration to PCS 7 with DP IO Bus

The UNIX based HMI and engineering tools were replaced, the Siemens DP/IOBus was installed in a redundant H-system while also upgrading the PC and networking infrastructure to modern standards. 

Bourbon distillery modernizes to PCS 7

Learn more

Four Roses Distillery keeps tradition, moves ahead with control system upgrade

Four Roses now has the enhanced process control capabilities of the PCS 7 DCS, including the flexibility and added capacity of multiple scan rates (up to 10 milliseconds). The modernization also provides higher fault tolerance, flexible modular redundancy, higher safety (SIL 3 independent of redundancy), integrated asset management, integrated safety fieldbus, and integrated Ethernet.

 

Don't take our word for it, watch and listen to what Ryan Ashley, Director of Operations at Four Roses Bourbon has to say about his distillery's migration from APACS+ to SIMATIC PCS 7. You may not laugh or cry, but you'll be impressed with how easy it was for him to upgrade using his existing I/O and field wiring.

Refinery upgrades, reduces stress

Learn more

Small refinery in California upgrades APACS+ control system

It's tough to go it alone in any context, but it's especially ill-advised and often impossible for controls in most process applications such as oil refining. No matter how competent and independent any end user happens to be, process controls must maintain some level of support from their suppliers—and when that support is unavailable, usually due to obsolescence, it's time to upgrade.

A 60-hour DCS migration

Learn more

Largest dry-mill ethanol facility in the U.S. upgrades its aging APACS+ system

To avoid losing thousands of dollars a day in income, Marquis Energy wanted to migrate to the new system during a planned facility shutdown over a weekend.

HMI Modernization with PCS 7/APACS+ OS

Modernized operations with high-performance graphics

Learn more

Ethanol plant modernizes their operations

Optimized operations with improved alarm management and high performance graphics.

Improved reliability and extension of installed APACS+

Learn more

Enhanced reliability and operations with PCS 7 APACS+ OS HMI

PCS 7 APACS+ OS HMI modernization  improves system reliability while extending the life of installed automation assets.

Boiler controls reliability improvement

Learn more

PCS 7 APACS+ OS HMI modernization

Building materials manufacturer improves boiler reliability and operations for a multi-product facility with a focus on system availability, safety, and environmental requirement compliance.

Pipeline and storage modernization improves safety and reliability

Learn more

Ammonia storage and pipeline company achieves real time visibility of the process and improved reliabilty over hard-wired system

Distributed PCS 7 architectures allows easier process changes and reduced start-up time.

Phased modernization improves safety and reliability

Learn more

Recycle mill phased modernization

Phased modernization improves system reliability and provides for common HMI.

Waste treatment for steel mill

Learn more

PCS 7 APACS+ OS HMI upgrade meets strict requirements for waste water control at steel mill

System reliability, alarm management, production trending, and data historian were improved.

Specialty chemical plant modernizes to PCS 7

Learn more

Specialty chemical plant migrates to SIMATIC PCS 7 control system

A specialty chemical plant located in Southeastern United States needed to implement an effective DCS life-cycle management program to maintain their competitive advantage in the marketplace. The plant, in operation for over 25 years, produces a chemical that is used as a feed additive for helping farmers to deliver food to the table in a more efficient end environmentall friendly way.

Recycle paper mill upgrades APACS+ HMI to PCS 7

Learn more

System migration, Mississippi style

Pulp processor Mississippi River Corporation converts highly customized control system to  a new HMI platform.

APACS+ ProcessSuite migration to PCS 7 APACS+ OS HMI

Learn more

Cross Integrated Systems Group performed a platform conversion from legacy Siemens ProcessSuite operator interface to Siemens PCS 7 APACS+ OS

The customized faceplates and graphics were converted to use the standard PCS 7 APACS+ OS library for better future upgrades. The project converted over 100 graphics and 1000 tags to the PCS 7 APACS+ OS and the installation was done in a 3 day shutdown.

Are you using APACS+?

Schedule your migration evaluation today to learn how you could reduce production costs.