Network Management and Diagnostics

Using data amounts of industrial networks effectively

The demands placed on industrial communication networks are extremely high and form the basis for digital enterprises. Data must be transferred reliably from the field level up to cloud-based systems. Successful network management and effective network diagnostics require first-rate hardware components as well as sophisticated software. The Network Management System SINEC NMS is perfectly equipped for handling more and more complex network structures in an increasingly digital world. The SNMP OPC Server software supports you in the essential tasks of network monitoring and diagnostics of Ethernet-based data. Using SCALANCE TAP104, you can extract these data frames and analyze and evaluate them together with the BUS ANALYZER. Monitor and manage your industrial networks with products for effective network management and diagnostics.

Select your product for Network Management and Diagnostics!

TIA Selection Tool

Discover our range of hardware and software!

Products for Network Management and Diagnostics

SINEC NMS

SINEC NMS

Industrial networks are growing more transparent and digital data is becoming usable as an economic resource. State-of-the-art network management achieves a lot in this regard. Find out more about SINEC NMS – the all-around Network Management System. 

SINEMA Server

SINEMA Server

With SINEMA Server as network monitoring software for monitoring and transparent diagnostics, you can optimally manage small industrial networks.

SNMP OPC Server

SNMP OPC Server

The SNMP OPC Server software provides diagnostic and parameter assignment functions for all SNMP devices to integrate the information into OPC-compatible systems. This enables, for example, combined process and network diagnostics in the HMI system.

SCALENCE TAP104

SCALANCE TAP104

Data – even including faulty data – can be exported from both transmission directions for further analysis in any Ethernet-based network with the help of the SCALANCE TAP104. This makes network diagnostics even more convenient for you!

BUS ANALYZER

BUS ANALYZER is the analysis tool for Ethernet and PROFINET. It is made up of a hardware component and a Windows application that communicate with each other over Ethernet. This combination enables perfect analysis of your data! 

Further information

Downloads, Support and Services

Additional information about our products and services are available.
Support Request

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Service offers

To remain competitive over the long term, companies in industry must ensure – and ideally increase – the availability and productivity of  machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Training Services

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries

Contact

Contact support

Do you have any questions? Our experts will be glad to help.