Compact Switch Modules (CSM)

More connectivity to SIMATIC at a low cost
Integrate machines into existing plant using our unmanaged Compact Switch Modules (CSM).
Directly select and order via the Industry Mall
Small, compact and low-cost
Use our Compact Switch Modules (CSM) to increase the number of interfaces directly on the SIMATIC S7, ET 200M or LOGO! logic modules at low cost – and increase the number of potential connections at the same time.
Typical uses
A space-saving design that’s just right for industrial use makes the CSM ideal for use in all control panel applications. The LED status display on the device helps with fast and easy diagnostics.
FastConnect – a cabling system gets the hang
Structured cabling is the basis of an industrial bus system or network and must fulfill much higher requirements than cabling in the office area. Stringent demands are placed on the installation of cables in the industrial environment. Siemens offers FastConnect, a system that fulfils all these requirements: On-site assembly – quick, easy and error-free.