SCALANCE X-400 managed

Image of a SCALANCE X-400 Industrial Ethernet switch with Port Extender

Flexibility for your network

Large number of ports, high transmission rates, support for fiber-optic and copper cables and Power-over-Ethernet transmission: The SCALANCE X-400 offers more – and provides a solution to the growing demands on your communications network. 

Select the right SCALANCE X-400 switch for your needs

TIA Selection Tool

Product family

SCALANCE X-400 and Port Extender in detail

Discover what you can achieve with our powerful SCALANCE X-400 Industrial Ethernet switches in conjunction with Port Extenders.
 
XM-400
Port Extender (with XM-400)

Port characteristics (max.)

electrical / optical

24x RJ45 / 24x SFPs
8x RJ45 / 8x SFPs
Temperature range
 -40 °C to +70 °C
 -40 °C to +70 °C
Design / Protection class
Metal housing / IP20
Metal housing / IP20
Transmission rate
10/100/1.000 Mbit/s
10/100/1.000 Mbit/s
Software coverage
managed Layer 2/3
 
Special features

Extendable with Port extenders

PoE variants

PoE variants
Industry Mall

The foundation for powerful networks

SCALANCE X-400 switches let you design networks in the Control Level area and ensure maximum availability. Thanks to the scalability of the basic unit and the optional Layer 3 switching function, the network can be built specifically for relevant particular application or extended at any time. Its comboports permit electrical or optical networking, even during operation (hot swappable). The switches in the SCALANCE X-400 family are closely based on the design of the SIMATIC S7-1500 family of controllers, from the lettering on the controls to the structure of the rail mounting.

Port Extender

Thanks to their modular architecture, SCALANCE X-400 switches allow for tool-free expansion with port extenders. The following port extenders are available to extend the basic devices to a maximum of 24 ports: 

  • Port extender PE408: eight additional RJ45 ports
  • Port extender PE400-8SFP: eight additional SFP slots
  • Port Extender PE408PoE: eight additional RJ45 ports with PoE according to IEEE 802.3at Type 2 (suitable SCALANCE power supplies available separately)

Typical uses

SCALANCE X-400 switches come with high performance (1 Gbit/s) and small space requirement – and they’re also compact for rail-mounting. Even large production networks can be easily and clearly structured thanks to their VLAN functionality (virtual segmentation).

Video: SCALANCE XM-400 

Watch the video to learn about the SCALANCE XM-400 switches and how they offer solutions for the growing demands on your communications network.

SCALANCE X-400 in the Industry Mall

Select and order now

FastConnect – a cabling system gets the hang

Structured cabling is the basis of an industrial bus system or network and must fulfill much higher requirements than cabling in the office area. Stringent demands are placed on the installation of cables in the industrial environment. Siemens offers FastConnect, a system that fulfills all these requirements: On-site assembly – quick, easy and error-free.

 

Find out more

PLUGs for network components

Swap devices easily with no need for special knowledge: The C-PLUG, KEY-PLUG, and SCALANCE CLP removable storage media save the configuration data from your SCALANCE devices. Remove PLUG, install replacement device, insert PLUG – and the new device is ready to go! The KEY-PLUGs include all the functions of the C-PLUG and also enable specific functions like Layer 3 in the SCALANCE X-400.

 

Find out more

Plug-in transceivers

Plug-in transceivers allow you to flexibly equip network components of the SCALANCE family with a corresponding SFP slot for optical connections.  Appropriate plug-in transceivers with a range of connections (SC, ST/BFOC and LC available) ensure maximum flexibility in your automation network.

Pluggables

Pluggables are plug-in transceivers that enable an optical connection to available cables with SC or ST/BFOC plugs with transmission rates of 100 or 1,000 Mbit/s. They can be used only in conjunction with SCALANCE XM408-4C.

Power supply for SCALANCE X-400

The SCALANCE PS924 PoE and PS9230 PoE power supplies have an output voltage of 54 V DC, which is needed in particular for Power-over-Ethernet (PoE) in accordance with the IEEE 802.3at standard. This reduces cabling costs, because the supply voltage is also transmitted via the data line. 

Industrial Ethernet – The bus system for highly efficient industrial networks

Learn how you can implement open, integrated automation communication throughout your entire company, and across corporate boundaries with end-to-end, secure, and fast data exchange between plant networks.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Service offers

To remain competitive over the long term, companies in industry must ensure – and ideally increase – the availability and productivity of  machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries

Contact

How can we help you?

If you have any questions, comments, or feedback, please feel free to contact us. We’re ready to help!