Contact us

Industrial Ethernet Switches for process automation

Increasing digitalization in the process industry is producing considerably more data (big data), and necessitating end-to-end communication down to the field level. As a result, flexible and secure industrial communication networks are needed. PROFINET supports flexible network architectures and also allows the integration of existing PROFIBUS networks. Our SCALANCE X Industrial Ethernet Switches…
Increasing digitalization in the process industry is producing considerably more data (big data), and necessitating end-to-end communication down to the field level. As a result, flexible and secure industrial communication networks are needed. PROFINET supports flexible network architectures and also allows the integration of existing PROFIBUS networks. Our SCALANCE X Industrial Ethernet Switches…