Modular Remote Terminal Units (RTUs) based on SIMATIC

Image of a modular Remote Terminal Unit (RTU) with SIMATIC S7-1200

Precisely tailored to your requirements

With our communications processors (CPs) and Telecontrol Interface Modules (TIMs), you can create tailor-made RTUs based on SIMATIC controllers – flexibly and precisely in line with your requirements.

Use the Configurator to configure the RTU that’s right for you

TIA Selection Tool

Select and order products directly

RTUs with SIMATIC S7-1500

Highest level of performance in complex telecontrol applications

Modular Remote Terminal Units (RTUs) based on the SIMATIC S7-1500 Advanced Controller deliver convincing results and the highest levels of performance and flexibility. They are connected to a control center using a Telecontrol Interface Module (TIM).

RTUs with SIMATIC S7-400

Powerful RTUs for comprehensive control tasks

Modular Remote Terminal Units (RTUs) based on the SIMATIC S7-400 Advanced Controller have been proving their worth for years in the most complex control tasks. They are connected to a control center using a Telecontrol Interface Module (TIM).

RTUs with SIMATIC S7-1200

Cost-effective RTUs for applications with a low degree of automation

Modular Remote Terminal Units (RTUs) based on the SIMATIC S7-1200 Basic Controller are ideal for applications with a low degree of automation. They can be connected to a telecontrol control center via a communications processor (CP).

RTUs with SIMATIC ET 200SP 

High-performance RTUs in an especially compact design

Modular Remote Terminal Units (RTUs) based on the SIMATIC ET 200SP Distributed Controller are valued for their extremely compact design and impressive performance. They can be connected to a telecontrol control center via a communications processor (CP).

Would you like detailed information? Download our brochure.

Download brochure

A diverse offering

Modular RTUs at a glance

With modular RTUs based on SIMATIC controllers, telecontrol applications can also benefit from the advantages of different controller families. The RTUs are connected to control centers via communications processors (CPs) or Telecontrol Interface Modules (TIMs). They are configured in the TIA Portal using SIMATIC STEP 7 Professional.

Highest level of performance for complex telecontrol applications

RTUs based on the SIMATIC S7-1500 Advanced Controller deliver convincing results and the highest levels of performance and flexibility. They can be connected to a telecontrol center via the TIM 1531 IRC Telecontrol Interface Module.

 

 

Telecontrol protocols supported:

  • SINAUT ST7
  • DNP3
  • IEC 60870-5-104/101

 

The TIM 1531 IRC Telecontrol Interface Module can be used as both a node and the master station. RTUs based on SIMATIC S7-1500 are ideal for complex telecontrol applications like those used in widely dispersed sewage and wastewater treatment plants, district heating systems, power engineering, and traffic engineering.

 
TIM 1531 IRC
Telecontol protocols

- SINAUT ST7

- DNP3 

- IEC 60870-5-101/104

Interfaces

1 x serial (RS-232 & RS-485)

3 x Industrial Ethernet (RJ45)

Temperature range
0° to + 60°C
Data buffer for temporary
connection failures

Up to 100,000 telegrams (ST7)

Up to 250,000 data points (DNP3, IEC)

Application
As outstation, node station or control center
RTU Stationstyp
S7-1500, S7-300, S7-400
Alarm messages
E-mail
Configuration
TIA Portal
 
 

Sample configuration

The RTUs are connected via public or private communication networks (Remote Networks) using an external industrial router like SCALANCE M. The router is connected to the TIM’s Ethernet interface. TIM 1531 IRC has three Industrial Ethernet interfaces and one serial interface for connecting a modem (like MD720). This allows it to provide a variety of redundant transmission paths (for example, Internet and mobile wireless) to higher-level stations. Even if the primary connection fails, the TIM can still transfer the data.

Powerful RTUs for comprehensive control tasks

RTUs based on the SIMATIC S7-400 Advanced Controller are especially suitable for complex process plants. They can be connected to a telecontrol center via the TIM 4R-IE or TIM 4R-IE DNP telecontrol interface module.

 

Telecontrol protocols supported:

  • SINAUT ST7
  • DNP3
  • IEC 60870-5-104/101

 

The Telecontrol Interface Module can be used as both a node and a master station in order to structure the telecontrol applications. Redundant stations can also be implemented. RTUs based on SIMATIC S7-400 are ideal for the most complex telecontrol applications like those used in widely dispersed sewage and wastewater treatment plants, district heating systems, power engineering, and traffic engineering.

 
TIM 1531 IRC
TIM 4R-IE
TIM 4R-IE DNP3
Telecontrol protocols

- SINAUT ST7

- DNP3

- IEC 60870-5-101/104

SINAUT ST7
DNP3
Interfaces

1 x serial (RS-232 & RS-485)

3 x Industrial Ethernet (RJ45)

2 x serial (RS-232, RS-485)

2 x Industrial Ethernet (RJ45)

Temperature range
0°C to + 60°C

Data buffer for temporary 

connection failures

Up to 100,000 telegrams (ST7)

Up to 250,000 data points (DNP3, IEC)

Up to 56,000 telegrams
Up to 200,000 data points
Application
As outstation, node station or control center
RTU station type
S7-1500, S7-300, S7-400
S7-300, S7-400 
Alarm messages
E-mail
-
-
Configuration
TIA Portal
Step 7 V5.x plus SINAUT ES or TIA Portal
 
 

Cost-effective RTUs for applications with a low degree of automation

Modular Remote Terminal Units (RTUs) based on cost-effective SIMATIC S7-1200 controllers are particularly suitable for applications with a low degree of automation. They can be connected to a telecontrol center via a communications processor (CP).

 

 

Telecontrol protocols supported:

 

  • TeleControl Basic
  • SINAUT ST7
  • DNP3
  • IEC 60870-5-104/101

 

 

RTUs based on SIMATIC S7-1200 are ideal for small stations in telecontrol applications like those used in widely dispersed sewage and wastewater treatment plants, district heating systems, power engineering, and traffic engineering.

 
CP 1242-7 GPRS
CP 1243-7 LTE
CP 1243-1
CP 1243-8 IRC
Telecontrol protocols
- Telecontrol Basic
- Telecontrol Basic

- Telecontrol Basic

- DNP3

- IEC 60870-5-104

- SINAUT ST7

- DNP3

- IEC 60870-5-104

X1 interface
GSM/GPRS
LTE
Industrial Ethernet (1 x RJ45)
Industrial Ethernet (1 x RJ45)
Temperature range
-20° to + 70°C

Data buffering for

temporary connection

failures

Up to 64,000 data points
Up to 64,000 data points

Up to 64,000 data points

(TeleControl Basic, DNP3 or

IEC)

Up to 64,000 data points (ST7)

Up to 16,000 data telegrams (DNP3, IEC)

Security
-
Firewall / VPN

Connection to SINEMA

Remote Connect

-
yes
 
 

Tutorial

This video will show you how to configure a Remote Terminal Unit based on SIMATIC S7-1200 in just a few steps.

Compact design and impressive performance

RTUs based on the SIMATIC ET 200SP Distributed Controller deliver convincing results, thanks to their especially compact design and impressive performance. They can communicate with a telecontrol center through the CP 1542SP-1 IRC communications processor using a telecontrol protocol.

 

 

Telecontrol protocols supported:

 

  • TeleControl Basic
  • SINAUT ST7 (firmware version V2.0 and higher)
  • DNP3
  • IEC 60870-5-104/101

 

 

This means that telecontrol applications can now also benefit from the advantages of the SIMATIC ET 200SP system, including its extreme flexibility and user-friendliness. For example, RTUs based on SIMATIC ET 200SP are used in sewage and wastewater treatment plants and district heating systems and in oil and gas supply, power distribution, and traffic engineering.

 
CP 1542SP-1 IRC
Telecontrol protocols

- TeleControl Basic

- SINAUT ST7

- DNP3

- IEC 60870-5-104

X1 interface
1 x Industrial Ethernet (RJ45)
Temperature range
0° to + 60°C

Data buffering for

temporary connection

failures

Up to 64,000 data points (TeleControl Basic)

Up to 32,000 data telegrams (ST7)

Up to 100,000 data points (DNP3, IEC)

Security
Firewall / VPN

Connection to SINEMA

Remote Connect

yes
 
 

Configuring RTUs with SIMATIC ET 200SP

The CP 1542SP-1 IRC communications processor supports a number of telecontrol protocols. It can be used to connect Remote Terminal Units based on SIMATIC ET 200SP to different control centers. In addition to the DNP3 and IEC 60870-5-104 telecontrol protocols, the CP also supports the Siemens SINAUT ST7 (firmware version V2.0 and higher) and TeleControl Basic telecontrol protocols. The telecontrol protocol can be easily defined during configuration.

SIMATIC controllers: The intelligent choice for your automation task

You have a requirement and our range of SIMATIC controllers offers the right solution: scalable, consistent, powerful, and efficient in engineering – automation the SIMATIC way.

 

> Learn more

 

SINEMA Remote Connect: Management platform for Remote Networks

SINEMA Remote Connect lets you access remote plants or machines conveniently and securely, even if they’re integrated into other networks.

 

> Learn more

SCALANCE M industrial router

The SCALANCE M portfolio includes mobile wireless routers as well as routers for wired communication. They’ve been proven in a variety of applications that require industrial remote access.

 

> Learn more

Accessories for telecontrol

Comprehensive portfolio for Remote Terminal Units: antennas, connection cables, surge protection, and much more

 

> More information

 

 

The benefits of the modular SIMATIC RTUs at a glance

Proven, efficient, convincing

RTUs based on SIMATIC controllers convince with their compact design and impressive performance. But there are even more advantages.

Modular RTUs in practice

RTUs based on SIMATIC controllers are being proven every day in applications around the world. Here’s an example.

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Service offers

To remain competitive over the long term, companies in industry must ensure – and ideally increase – the availability and productivity of  machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries

Contact

How can we help you?

If you have any questions, comments, or feedback, please feel free to contact us. We‘re ready to help!