PLUGs for Network Components

More is possible for SCALANCE X, W, S, M, and SIMATIC CPs

The replacement of network devices is simple and possible without specialist knowledge: The C-PLUG, KEY-PLUG and SCALANCE CLP removable data storage media are used to back up the configuration data of your SCALANCE devices or SIMATIC communications processors (CPs). Just remove the PLUG from the defective device, install the replacement device, reinsert the PLUG – and the new device is ready for use, with the same configuration as the previous one. KEY-PLUGS contain all functions of the C-PLUG and, furthermore, enable specific industrial extra functions such as the so-called iFeatures in SCALANCE devices.

Here you will find the right network components!

TIA Selection Tool

Request more information and order products directly from the Industry Mall

Select the right product: C-PLUG, KEY-PLUG or CLP

C-PLUG

C-PLUGs are used to automatically save configuration and engineering data. Thus, in the event of a fault, a quick and easy device replacement no longer poses a problem. C-PLUGs are available for various SCALANCE devices, SIMATIC CPs as well as network transitions. 

KEY-PLUG

KEY-PLUGs contain all functions of the C-PLUG and, furthermore, activate specific industrial extra functions such as the so-called iFeatures in SCALANCE devices.

SCALANCE CLP

SCALANCE CLPs serve as removable data storage media for the automatic backup of configuration and engineering data and also for enabling industrial extra functions.

More product details

Use of C-PLUGs and KEY-PLUGs

Here you can see in which SCALANCE devices, SIMATIC CPs and network transitions you can use our C-PLUGs and KEY-PLUGs.

Advantages of the PLUGs at a glance

Contact

Contact support

Do you have any questions? Our experts will be glad to help.

Related topics