RUGGEDCOM RSG900R & RSG900C family  

Award-winning and innovative compact Layer 2 Ethernet switches 

Winner of the 2018 Red Dot award for industrial design, this family of compact, Gigabit IEEE 1588 compliant Ethernet switches are tested and certified to withstand extreme environments.  

Find the right product for your needs

RUGGEDCOM Selector

Overview

Rugged communications for harsh environments

Designed for and put to the test under the harshest environments, RUGGEDCOM products meet and exceed recognized industry standards for performance in mission-critical applications.
RUGGEDCOM RSG900R & RSG900C family

Discover our product portfolio

RUGGEDCOM RSG907R

The winner of the Red Dot award 2018 for industrial design, RUGGEDCOM RSG907R is a compact Gigabit IEEE 1588 compatible Ethernet switch supporting High Availability Seamless Redundancy (HSR) and Parallel Redundancy Protocol (PRP) according to IEC 62439-3.

Combining an Ethernet switch with an HSR/PRP redundancy box (RedBox) in a convenient compact design, this device ensures continuous secure, reliable operations, even during power failures, thereby greatly diminishing the risk of data and revenue loss. IEEE 1588 function support enables the RUGGEDCOM RSG907R to combine precision timing and network communication data on one network, thereby reducing maintenance costs. It can also be used to couple an HSR with a PRP or an RSTP network to operate on both types of redundant networks at the same time. Rugged rated to operate reliably in the harshest environmental conditions, the device provides maintenance-free operation for years at ambient temperatures ranging between –40 °C and 85 °C. It comes with comprehensive approvals for a variety of markets, including IEC 61850-3, IEEE 1613 and IEC Ex.

The RSG907R features the Rugged Operating System and universal power supply options. It also offers an array of cybersecurity features.

RUGGEDCOM RSG908C

The winner of the Red Dot award 2018 for industrial design, RUGGEDCOM RSG908C is a compact IEEE 1588 compatible Ethernet switch with 4 Gigabit SFP ports and 4 Fast Ethernet fiber ports.
 

The RSG908C features the Rugged Operating System and universal power supply options. It also offers an array of cybersecurity features and is rugged rated for reliability in harsh environments.
 

With RUGGEDCOM RSG908C, you can combine precision timing information and data communication onto a single network to reduce your total ownership costs.
 

The IEEE 1588-compliant device possesses an integrated DIN rail mount and front-facing interfaces for easy installation in space-limited areas. To eliminate a single point of failure, it offers redundant power inputs for both DC and high voltage AC/DC applications.
 

Tested and certified to withstand extreme temperature, vibration, and shock: it offers exceptional reliability for industrial applications that require high bandwidths and accommodate future network expansions. 

RUGGEDCOM RSG909R

The winner of the Red Dot award 2018 for industrial design: RUGGEDCOM RSG909R is a compact Gigabit IEEE 1588 compatible Ethernet switch supporting High Availability Seamless Redundancy (HSR) and Parallel Redundancy Protocol (PRP) according to IEC 62439-3.
 

Combining an Ethernet switch with an HSR/PRP redundancy box (RedBox) in a convenient compact design, this device ensures continuous secure, reliable operations, even during power failures, thereby greatly diminishing the risk of data and revenue loss. IEEE 1588 function support enables the RUGGEDCOM RSG909R to combine precision timing and network communication data on one network, thereby reducing maintenance costs. It can also be used to couple an HSR with a PRP or an RSTP network to operate on both types of redundant networks at the same time. Rugged rated to operate reliably in the harshest environmental conditions, the device provides maintenance-free operation for years at ambient temperatures ranging between –40 °C and 85 °C. It comes with comprehensive approvals for a variety of markets, including IEC 61850-3, IEEE 1613 and IEC Ex.
 

The RSG909R features the Rugged Operating System and universal power supply options. It also offers an array of cybersecurity features.

RUGGEDCOM RSG910C

The winner of the Red Dot award 2018 for industrial design: RUGGEDCOM RSG910C is a compact Gigabit IEEE 1588 compatible Ethernet switch with 4 Gigabit SFP ports and 6 Gigabit copper ports.
 

The RSG910C features the Rugged Operating System and universal power supply options. It also offers an array of cybersecurity features and is rugged rated for reliability in harsh environments.
 

With RUGGEDCOM RSG910C, you can combine precision timing information and data communication onto a single network to reduce your total ownership costs.
 

The IEEE 1588-compliant device possesses an integrated DIN rail mount and front-facing interfaces for easy installation in space-limited areas. To eliminate a single point of failure, it offers redundant power inputs for both DC and high voltage AC/DC applications.
 

Tested and certified to withstand extreme temperature, vibration, and shock: it offers exceptional reliability for industrial applications that require high bandwidths and accommodate future network expansions. 

Products at a glance

 
RSG907R 
RSG908C
RSG909R
RSG910C
Description
7 port managed ethernet switch, IEEE 1588 compliant,  supporting PRP/HSR 
8 port managed ethernet switch  with 4 Gigabit uplinks, IEEE 1588 compliant
9 port managed ethernet switch, IEEE 1588 compliant,  supporting PRP/HSR 
10 port managed ethernet switch  with 4 Gigabit uplinks, IEEE 1588 compliant
Fast Ethernet Ports
4 x SAN (singly attached node) fiber optic ports 
4 x fiber optic ports
6 x SAN (singly attached node) RJ45 copper ports 
6 x RJ45 copper ports
Gigabit Ports
2x RNA (redundant network access) and 1x coupler SFP ports 
4 x SFP ports
2x RNA (redundant network access) and 1x coupler SFP ports 
4 x SFP ports 
Operating Temperature Range
–40°C to +85°C
–40°C to +85°C
–40°C to +85°C
–40°C to +85°C
Power Supply
24 VDC, 48 VDC or HI 
24 VDC, 48 VDC or HI 
24 VDC, 48 VDC or HI 
24 VDC, 48 VDC or HI 
Find out more technical data or configure the product

Visit the industry mall

Technology that meets industry requirements

True to their name, RUGGEDCOM solutions are built tough – delivering error-free communications under high levels of electromagnetic interference in extreme temperatures and over long distances. See how RUGGEDCOM solutions have been put to the test. Discover special features, examples of international standards compliance, and more.

Further information

The knowledge and support you need, when you need it

Get a detailed overview of all Siemens has to offer – from RUGGEDCOM product information to support and services.
Professional Services for Industrial Networks

Professional services for industrial networks

It’s easy to acquire a top-of-the-line industrial communication network when you’re backed by our first-class network components and strong network design expertise. Work directly with us and our certified Solution Partners to help develop a network solution tailored to your needs. 

Industrial networks education

Industrial networks education

Need in-house specialists? Participate in Siemens industrial networks training program and earn the subsequent certification aligned with international Industrial Ethernet standards. 

Warranty information

Gain an overview of the general terms and conditions of sale for RUGGEDCOM products. 

Contact

Rugged communications equipment for harsh environments

For more information about RUGGEDCOM, please contact our experts who will be pleased to assist you.

Would you like to know more?

Contact us

Related Content