RUGGEDCOM VDSL modems

RUGGEDCOM VDSL modems

Compact switches built to withstand harsh environments

The RUGGEDCOM RSL910 VDSL modem offers the flexibility to use legacy copper or optical infrastructure in harsh environments with two EoVDSL2 uplinks and two SFP uplinks.

Find the right product for your needs

RUGGEDCOM Selector

Overview

Rugged communications for harsh environments

Designed for and put to the test under the harshest environments, RUGGEDCOM products meet and exceed recognized industry standards for performance in mission-critical applications.
RUGGEDCOM VDSL modems

Connecting legacy systems to modern networks

A rugged switch, the RUGGEDCOM RSL910 is designed to function in harsh environments including transportation applications. It is perfect for outdoor environments where support for low and/or high temperatures is mandatory.

The power to leverage existing infrastructure

The RUGGEDCOM RSL910 is a rugged 10-port managed Ethernet switch which supports Ethernet over VDSL2 (EoVDSL2) and allows up to 2.9 km LAN segments over telephone-grade cable at up to 85 Mbps with optional SFP slots supporting Gigabit and Fast Ethernet.

 

The RUGGEDCOM RSL910 helps to achieve cost efficiency by making it possible for rail and road operators to reuse existing copper cabling and achieve broadband speeds between equipment cabinets. Legacy systems can thus be tapped to run modern Ethernet-based applications, which enable reliable, low latency connectivity to control centers.

 

It is also approved and certified for use in transportation applications (EN50121-4, EN50121-3, EN 45545-2 and NEMA TS2).

Find out more technical data or configure the product

Visit the industry mall

Technology that meets industry requirements

True to their name, RUGGEDCOM solutions are built tough – delivering error-free communications under high levels of electromagnetic interference in extreme temperatures and over long distances. See how RUGGEDCOM solutions have been put to the test. Discover special features, examples of international standards compliance, and more.

Further information

The knowledge and support you need, when you need it

Get a detailed overview of all Siemens has to offer – from RUGGEDCOM product information to support and services.
Professional Services for Industrial Networks

Professional services for industrial networks

It’s easy to acquire a top-of-the-line industrial communication network when you’re backed by our first-class network components and strong network design expertise. Work directly with us and our certified Solution Partners to help develop a network solution tailored to your needs. 

Industrial networks education

Industrial networks education

Need in-house specialists? Participate in Siemens industrial networks training program and earn the subsequent certification aligned with international Industrial Ethernet standards. 

Warranty information

Gain an overview of the general terms and conditions of sale for RUGGEDCOM products. 

Contact

Rugged communications equipment for harsh environments

For more information about RUGGEDCOM, please contact our experts who will be pleased to assist you.

Would you like to know more?

Contact us

Related Content