RUGGEDCOM RST2228 & RST2228P

Two powerful high-port density switches with Gigabit uplinks

Ideal for high port density applications in the electric power, transportation, oil & gas, and other industries.

Find the right product for your needs

RUGGEDCOM Selector

Overview

Rugged communications for harsh environments

Designed for and put to the test under the harshest environments, RUGGEDCOM switches meet and exceed recognized industry standards for performance in mission-critical applications.
RST2228 & RST2228P

A powerful duo

Providing a high level of immunity to electromagnetic interference, heavy electrical surges, extreme temperatures and humidity – the two RST2228 family switches are ideal for reliable operation in mission critical applications.

Rugged communications for the digital substation

RUGGEDCOM RST2228 and RUGGEDCOM RST2228P are field modular 19” Layer 2 rack switches with 10 Gbit/s uplinks, support for IEEE 1588, and optional Power-over-Ethernet.

 

The front-loading, field-replaceable module design enhances the maintainability and upgradability of the switches as it allows modules to be changed without removing the chassis from the rack.

 

This unique design also makes the switches future proof as it can be initially deployed with Gigabit uplink SFPs and 100 Mbps LAN ports and later upgraded to 10 Gigabit uplinks and Gigabit LAN ports as your data communication needs increase.

Products at a glance

 
RST2228
RST2228P
Description
28 port, managed PoE field modular IEEE 1588 switch with 10 Gigabit uplinks
28 port, managed PoE field modular IEEE 1588 switch with 10 Gigabit uplinks
Configurable Modules
6
6
Gigabit Ports
Up to 24 (copper and/or fiber)
-
10 Gigabit/second Uplinks
4 SFP
4 SFP
Power-over-Ethernet (PoE)
-
Up to 24 PoE++ with up to 60W/port
Operating Temperature Range
–40°C to +85°C
–40°C to +85°C
Power Supply
24 VDC, 48 VDC or HI 
24 VDC, 48 VDC or HI 
Find out more technical data or configure the product

Visit the industry mall

Technology that meets industry requirements

True to their name, RUGGEDCOM solutions are built tough – delivering error-free communications under high levels of electromagnetic interference in extreme temperatures and over long distances. See how RUGGEDCOM solutions have been put to the test. Discover special features, examples of international standards compliance, and more.

Further information

The knowledge and support you need, when you need it

Get a detailed overview of all Siemens has to offer – from RUGGEDCOM product information to support and services.
Professional Services for Industrial Networks

Professional Services for Industrial Networks

It’s easy to acquire a top-of-the-line industrial communication network when you’re backed by our first-class network components and strong network design expertise. Work directly with us and our certified Solution Partners to help develop a network solution tailored to your needs. 

Industrial networks education

Industrial networks education

Need in-house specialists? Participate in Siemens industrial networks training program and earn the subsequent certification aligned with international Industrial Ethernet standards. 

Warranty information

Gain an overview of the general terms and conditions of sale for RUGGEDCOM products. 

Contact

Rugged communications equipment for harsh environments

For more information about RUGGEDCOM, please contact our experts who will be pleased to assist you.

Would you like to know more?

Contact us

Related Content