RUGGEDCOM RS400 family

Utility-grade serial device servers
These RUGGEDCOM serial device servers are designed for harsh environments.
RUGGEDCOM RS400
The RUGGEDCOM RS400 is a utility-grade, serial device server with an integrated, fully managed Ethernet switch, designed to operate reliably in harsh industrial environments. Using the RS400 results in fewer connectivity devices, reducing overall system costs, and extends the useful life of existing legacy IEDs, minimizing capital expenditure for new equipment.
RUGGEDCOM RS401
The RUGGEDCOM RS401 is a utility-grade serial device server with an integrated, fully managed Ethernet switch, designed to operate reliably in harsh industrial environments. Based on the popular RUGGEDCOM RS400 server, the RUGGEDCOM RS401 includes all the same functionality, including an integrated 4-port serial server, 4-port managed Ethernet switch, and optional V.90 modem. Additionally, the RS401 features a more compact design particularly suited for panel-mount locations or installations with tight space restrictions.
RUGGEDCOM RS416
The RUGGEDCOM RS416 is a utility-grade serial device server with an integrated, fully managed Ethernet switch. It features a modular design that can support IEEE 1588 and IRIG-B time synchronization, up to 16 serial ports, and up to 4 Ethernet ports.
RUGGEDCOM RS416P
The RUGGEDCOM RS416P is a utility-grade, serial device server with an integrated, fully managed, 4-port Power-over-Ethernet (PoE) switch. With its modular design, it can support up to 16 serial ports and interconnect multiple types of intelligent electronic devices (IEDs) with varying methods of communication.
Products at a glance
Technology that meets industry requirements
True to their name, RUGGEDCOM solutions are built tough – delivering error-free communications under high levels of electromagnetic interference in extreme temperatures and over long distances. See how RUGGEDCOM solutions have been put to the test. Discover special features, examples of international standards compliance, and more.