RUGGEDCOM WIN subscriber units

Seamless communications over long distances
This family of RUGGEDCOM products enables secure, long-range connectivity by extending IP networks over long distances to fixed and mobile users.
Global availability and excellent performance
With wide frequency band support for worldwide deployments, the RUGGEDCOM WIN subscriber units offer excellent performance in non-line-of-sight (NLO) conditions. Numerous supported applications and services include guaranteed data, VoIP, video, and other services based on advanced QoS.RUGGEDCOM WIN5100 vehicular subscriber unit
This broadband wireless subscriber unit is not only compliant with the IEEE 802.16e standard, but also offers external RF connectors for use in fixed or mobile applications in harsh environments.
A self-learning subscriber device, the WIN5100 automatically detects the base station on the best available signal. This allows for plug-and-play installation and maintenance-free operation.
RUGGEDCOM WIN5100-V enhanced vehicular subscriber unit
Built to sustain shock and vibration in compliance with heavy rail industry certifications, the WIN5100-V can be installed on vehicles such as trucks and tractors as well as in fixed locations susceptible to vibration, such as runways.
The WIN5100-V supports 9-36 VDC and comes with an optional GPS receiver for accurate location sharing with devices behind the subscriber unit or over-the-air using the 802.16e protocol.
RUGGEDCOM WIN5200 outdoor subscriber unit
This IEEE 802.16e-compliant broadband wireless subscriber unit comes with a built-in directional antenna for use in harsh environments.
Specifically designed for point-to-multipoint broadband wireless access applications, the WIN5200 greatly simplifies installation with LEDs for signal strength alignment, automatic connection to the strongest serving base station, and automated service provisioning.
Products at a glance
Technology that meets industry requirements
True to their name, RUGGEDCOM solutions are built tough – delivering error-free communications under high levels of electromagnetic interference in extreme temperatures and over long distances. See how RUGGEDCOM solutions have been put to the test. Discover special features, examples of international standards compliance, and more.