Motor Control Circuits - Sizing and Protecting Control Circuits
When switching equipment is used in the United States, it is necessary to comply with NFPA and UL standards. Control circuits according to NEC Class 2 must be limited in power to 100 VA. The right choice of power supply and protection can significantly simplify the process and save costs. Our white paper discusses the essential requirements for the sizing and protection of control circuits.