Quick and efficient temperature rise calculation in the control panel
Up to 20% extension of control panel service life by reducing temperature 41 °F. In IEC markets temperature rise verification is required by IEC 61439-1. Click below to download Simris therm, a free tool for temperature rise calculation.
Up to 20% extension of control panel service life by reducing temperature 41 °F. In IEC markets temperature rise verification is required by IEC 61439-1. Click below to download Simris therm, a free tool for temperature rise calculation.